• 영상
  • 상품명
  • Overview

속성으로 필터링

Product group

Data interface

Cable length [m]

Suitable for operation with max 60 V (nominal 48 V)

Material

External diameter

영상 상품명 Overview
Cable GigE M12X/RJ45, STP 2.0m, flex

제품번호: 11185139

Overview
    • Gigabit Ethernet interface cable
    • CAT6A
    • M12/8-pin connector, X-coded (screw lock) to RJ45
    • cable carrier compatible
    • length 2,0 m
문의
Cable GigE M12X/RJ45, STP 30.0m, flex

제품번호: 11185190

Overview
    • Gigabit Ethernet interface cable
    • CAT6A
    • M12/8-pin connector, X-coded (screw lock) to RJ45
    • cable carrier compatible
    • length 30,0 m
문의
Cable GigE RJ45/RJ45, 3,0 m

제품번호: 10170048

Overview
    • Gigabit Ethernet interface cable
    • CAT7
    • length 3,0 m
문의
Cable GigE RJ45/RJ45, 6,0 m

제품번호: 10141719

Overview
    • Gigabit Ethernet interface cable
    • CAT7
    • length 6,0 m
문의
Cable GigE RJ45s/RJ45, 10,0 m, flex v2

제품번호: 11173256

Overview
    • Gigabit Ethernet interface cable
    • CAT5e
    • RJ45 (screw lock) to RJ45
    • suitable for cable carrier and torsion applications
    • length 10,0 m
문의
Cable GigE RJ45s/RJ45, 20,0 m, flex v2

제품번호: 11173257

Overview
    • Gigabit Ethernet interface cable
    • CAT5e
    • RJ45 (screw lock) to RJ45
    • suitable for cable carrier and torsion applications
    • length 20,0 m
문의
Cable GigE RJ45s/RJ45, 30,0 m, flex v2

제품번호: 11173258

Overview
    • Gigabit Ethernet interface cable
    • CAT5e
    • RJ45 (screw lock) to RJ45
    • suitable for cable carrier and torsion applications
    • length 30,0 m
문의
Cable Mini CL SDR/SDR 5,0 m

제품번호: 11077296

Overview
    • Camera Link® interface cable
    • SDR to SDR connector
    • length 5,0 m
    • up to 80MHz pixel clock
문의
Cable Power Adapter M12/DC Connector

제품번호: 11048083

Overview
    • shielded adapter connection cable
    • M12/12-pin male connector to confectioned DC connector
    • length 2,0 m
    • manufactured cable: 11201118 ESG 34JP0200GS
문의
Kabel GigE RJ45s/RJ45, 10,0 m, chain

제품번호: 11150302

Overview
    • Gigabit Ethernet interface cable
    • CAT6
    • RJ45 (screw lock) to RJ45
    • cable carrier compatible
    • length 10,0 m
문의
Kabel GigE RJ45s/RJ45, 15,0 m, chain

제품번호: 11150186

Overview
    • Gigabit Ethernet interface cable
    • CAT6
    • RJ45 (screw lock) to RJ45
    • cable carrier compatible
    • length 15,0 m
문의
Kabel GigE RJ45s/RJ45, 20,0 m, chain

제품번호: 11150188

Overview
    • Gigabit Ethernet interface cable
    • CAT6
    • RJ45 (screw lock) to RJ45
    • cable carrier compatible
    • length 20,0 m
문의
Kabel GigE RJ45s/RJ45, 5,0 m, chain

제품번호: 11150185

Overview
    • Gigabit Ethernet interface cable
    • CAT6
    • RJ45 (screw lock) to RJ45
    • cable carrier compatible
    • length 5,0 m
문의
KSG U2/KSGU6GC0300G

제품번호: 11702660

Overview
    • USB 3.0 interface cable
    • screw lock Micro-B connector to type A (optional screw lock) connector, both connectors with die-cast housing
    • length 3.0 m
문의
Shielded cable 3 wires, 10,0 m

제품번호: 11002561

Overview
    • shielded power cable
    • M8/3-pin female connector to open wires
    • cable carrier compatible
    • length 10,0 m
문의
Shielded cable 4 wires, 10,0 m

제품번호: 11008778

Overview
    • shielded process interface cable (trigger and flash)
    • M8/4-pin female connector to open wires
    • cable carrier compatible
    • length 10,0 m
문의
Shielded cable 4 wires, 5,0 m

제품번호: 10170032

Overview
    • shielded process interface cable (trigger and flash)
    • M8/4-pin female connector to open wires
    • cable carrier compatible
    • length 5,0 m
문의
Z-ESG 32DH0500G

제품번호: 11098904

Overview
    • shielded process interface and power cable for Baumer VisiLine® cameras
    • M8/6-pin female connector to open wires
    • cable carrier compatible
    • length 5,0 m
문의
Z-ESG 32DH1000G

제품번호: 11105006

Overview
    • shielded process interface and power cable for Baumer VisiLine® cameras
    • M8/6-pin female connector to open wires
    • cable carrier compatible
    • length 10,0 m
문의
Z-ESG JSFV0015

제품번호: 11098762

Overview
    • process interface cable for Baumer board level cameras
    • JST crimp connector, female, 8-pin to open wires
    • AWG32
    • length 0,15 m
문의
Z-KSG 32SH0500G

제품번호: 11105264

Overview
    • shielded process interface cable for Baumer VisiLine® cameras
    • M8/3-pin male connector to open wires
    • cable carrier compatible
    • length 5,0 m
문의
ZVM-USB A Vertical Supralock PVC

제품번호: 11195338

Overview
    • Detachable for vertical screw lock option of USB A connectors
    • suitable for screw locking to ZVA-IOI PCIe USB3.0 Quad Channel 4 Port (11119094)
문의
Adapter Cable TX to VCXG VCXU

제품번호: 11701127

Overview
    • Adapter to connect VCXG and VCXU cameras to existing TXG cabling
    • Split cable M8/8-pin female connector to 1x M8/3-pin male connector (power) and 1x M8/4-pin male connector (I/Os)
    • Protection class IP65/IP67
    • Length 0.4 m
문의
Adapter Cable TX to VCXG.I VLXT

제품번호: 11701126

Overview
    • Adapter to connect VCXG.I or VLXT cameras to existing TXG cabling
    • Split cable M12/12-pin male connector to 1x M8/3-pin female connector (power) and 1x M8/4-pin female connector (I/Os)
    • Protection class IP65/IP67
    • Length 0.4 m
문의
Cable GigE M12X/RJ45, STP 10.0m, flex

제품번호: 11195761

Overview
    • Gigabit Ethernet interface cable
    • CAT6A
    • M12/8-pin connector, X-coded (screw lock) to RJ45
    • cable carrier compatible
    • length 10,0 m
문의
Cable GigE M12X/RJ45, STP 15.0m, flex

제품번호: 11195762

Overview
    • Gigabit Ethernet interface cable
    • CAT6A
    • M12/8-pin connector, X-coded (screw lock) to RJ45
    • cable carrier compatible
    • length 15,0 m
문의
Cable GigE M12X/RJ45, STP 20.0m, flex

제품번호: 11196995

Overview
    • Gigabit Ethernet interface cable
    • CAT6A
    • M12/8-pin connector, X-coded (screw lock) to RJ45
    • cable carrier compatible
    • length 20,0 m
문의
Cable GigE M12X/RJ45, STP 5.0m, flex

제품번호: 11195760

Overview
    • Gigabit Ethernet interface cable
    • CAT6A
    • M12/8-pin connector, X-coded (screw lock) to RJ45
    • cable carrier compatible
    • length 5,0 m
문의
Cable GigE M12X/RJ45, STP, 10.0m, flex, 90°

제품번호: 11195122

Overview
    • Gigabit Ethernet interface cable
    • CAT6A
    • M12/8-pin connector, X-coded (screw lock), 90° angled to RJ45
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/ 0.5 m, min. 1.000.000 torsion cycles)
    • length 10,0 m
문의
Cable GigE M12X/RJ45, STP, 5.0m, flex, 90°

제품번호: 11195123

Overview
    • Gigabit Ethernet interface cable
    • CAT6A
    • M12/8-pin connector, X-coded (screw lock), 90° angled to RJ45
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/ 0.5 m, min. 1.000.000 torsion cycles)
    • length 5,0 m
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로