• 영상
  • 상품명
  • Measurement technology
  • Function
  • Features

속성으로 필터링

Measurement technology

Function

Compliance and approvals

영상 상품명 Measurement technology Function Features
PL240-140T54.CV0200.00

제품번호: 11722484

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • Push-pull
  • Cable PVC 4 x 0,14, 2 m
  • -25 … 60 °C
  • IP 67
문의
PL240-140T54.UV0020.00

제품번호: 11265318

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 67
문의
PL240-140T54.WV0020.00

제품번호: 11265331

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • Push-pull
  • Flylead connector M12, L=200 mm
  • -25 … 60 °C
  • IP 67
문의
U300.D50-DPMJ.72N

제품번호: 11219488

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
U300.P50-GP1J.72N

제품번호: 11219506

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
  • Continuous level measurement
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
U300.P50-GP2J.72N

제품번호: 11219504

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
  • Continuous level measurement
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
U300.R50-GP1J.72N

제품번호: 11219508

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.D25-IA1B.72N

제품번호: 11708366

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.D25-IAMO.72CV

제품번호: 11708358

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
UF200.D25-IAMO.72N

제품번호: 11708357

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.D25-UA1B.72N

제품번호: 11708365

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.D25-UAMJ.72CV

제품번호: 11708356

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
UF200.D25-UAMJ.72N

제품번호: 11708355

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.D50-IA1B.72N

제품번호: 11708338

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.D50-IAMO.72CV

제품번호: 11708326

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
UF200.D50-IAMO.72N

제품번호: 11708325

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.D50-UA1B.72N

제품번호: 11708337

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.D50-UAMJ.72CV

제품번호: 11708324

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
UF200.D50-UAMJ.72N

제품번호: 11708323

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.DA0-IA1B.72N

제품번호: 11708354

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.DA0-IAMO.72CV

제품번호: 11708342

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
UF200.DA0-IAMO.72N

제품번호: 11708341

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.DA0-UA1B.72N

제품번호: 11708353

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.DA0-UAMJ.72CV

제품번호: 11708340

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
UF200.DA0-UAMJ.72N

제품번호: 11708339

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.EA0-GP2J.72CV

제품번호: 11708334

Measurement technology
  • Ultrasonic through beam sensors
Function
  • Ultrasonic through beam sensors
Features
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
UF200.EA0-GP2J.72N

제품번호: 11708333

Measurement technology
  • Ultrasonic through beam sensors
Function
  • Ultrasonic through beam sensors
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.EB0-GP2J.72CV

제품번호: 11708350

Measurement technology
  • Ultrasonic through beam sensors
Function
  • Ultrasonic through beam sensors
Features
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
UF200.EB0-GP2J.72N

제품번호: 11708349

Measurement technology
  • Ultrasonic through beam sensors
Function
  • Ultrasonic through beam sensors
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.P25-GP1J.72CV

제품번호: 11708360

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
Features
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로