• 영상
  • 상품명
  • Product group
  • Design
  • Sensing distance Tw
  • Actual range Sb
  • Housing
  • Features

속성으로 필터링

Sensing distance Tw

Actual range Sb

Light source

Fiber optic head

Design

Dimension

Thread

Material (head)

Material (fiber optic cable)

Protection class/approvals

Connection types

Particular characteristics

Output circuit/interface

Operating temperature

Adjustability

영상 상품명 Product group Design Sensing distance Tw Actual range Sb Housing Features
FCE 050C1Y10

제품번호: 10135305

Product group
  • Fiber optic cables
Design
  • Cylindrical threaded
Sensing distance Tw
  • 60 mm
Housing
  • 3 mm x 23 mm
  • Stainless steel
Features
  • -30 … 70 °C
문의
FCE 200C1Y00

제품번호: 10151368

Product group
  • Fiber optic cables
Design
  • Cylindrical threaded
Sensing distance Tw
  • 400 mm
Housing
  • 6 mm x 20 mm
  • Stainless steel
Features
  • -30 … 70 °C
문의
FCE 200C1Y01

제품번호: 10143979

Product group
  • Fiber optic cables
Design
  • Cylindrical threaded
Sensing distance Tw
  • 110 mm
Housing
  • 4 mm x 16 mm
  • Stainless steel
Features
  • -30 … 70 °C
문의
FCE 200CM600

제품번호: 11708595

Product group
  • Fiber optic cables
Design
  • Cylindrical threaded
Sensing distance Tw
  • 406 mm
Housing
  • 6 mm x 15 mm
  • Stainless steel
Features
  • -55 … 70 °C
문의
FCE 200D1Y00

제품번호: 10151369

Product group
  • Fiber optic cables
Design
  • Cylindrical threaded
Sensing distance Tw
  • 210 mm
Housing
  • 3 mm x 18 mm
  • Stainless steel
Features
  • -30 … 70 °C
문의
FCE 200DH300

제품번호: 11708582

Product group
  • Fiber optic cables
Design
  • Cylindrical threaded, 90° fiber exit
Sensing distance Tw
  • 232 mm
Housing
  • 3 mm x 15,1 mm
  • Stainless steel
Features
  • -55 … 70 °C
문의
FCE 200DH400

제품번호: 11708588

Product group
  • Fiber optic cables
Design
  • Cylindrical threaded, 90° fiber exit
Sensing distance Tw
  • 266 mm
Housing
  • 4 mm x 15,1 mm
  • Stainless steel
Features
  • -55 … 70 °C
문의
FCE 200DM300

제품번호: 11708583

Product group
  • Fiber optic cables
Design
  • Cylindrical threaded
Sensing distance Tw
  • 235 mm
Housing
  • 3 mm x 18,5 mm
  • Stainless steel
Features
  • -55 … 70 °C
문의
FCE 200DM400

제품번호: 11708589

Product group
  • Fiber optic cables
Design
  • Cylindrical threaded
Sensing distance Tw
  • 267 mm
Housing
  • 4 mm x 18,5 mm
  • Stainless steel
Features
  • -55 … 70 °C
문의
FCE 200DS150

제품번호: 11708574

Product group
  • Fiber optic cables
Design
  • Cylindrical smooth
Sensing distance Tw
  • 184 mm
Housing
  • 1,5 mm x 15 mm
  • Stainless steel
Features
  • -55 … 70 °C
문의
FCE 200DS300

제품번호: 11708579

Product group
  • Fiber optic cables
Design
  • Cylindrical smooth
Sensing distance Tw
  • 230 mm
Housing
  • 3 mm x 15 mm
  • Stainless steel
Features
  • -55 … 70 °C
문의
FCE 200DS301

제품번호: 11708614

Product group
  • Fiber optic cables
Design
  • Cylindrical smooth, with sleeve
Sensing distance Tw
  • 240 mm
Housing
  • 3 mm x 25 mm
  • Stainless steel
Features
  • -55 … 70 °C
문의
FCE 200E1Y00

제품번호: 10135308

Product group
  • Fiber optic cables
Design
  • Cylindrical threaded
Sensing distance Tw
  • 46 mm
Housing
  • 3 mm x 18 mm
  • Stainless steel
Features
  • -30 … 70 °C
문의
FCE 200FM300

제품번호: 11708615

Product group
  • Fiber optic cables
Design
  • Cylindrical threaded
Sensing distance Tw
  • 35 mm
Housing
  • 3 mm x 13 mm
  • Stainless steel
Features
  • -55 … 70 °C
문의
FCE 500E1Y00

제품번호: 10152326

Product group
  • Fiber optic cables
Design
  • Cylindrical threaded
Sensing distance Tw
  • 107 mm
Housing
  • 3 mm x 18 mm
  • Stainless steel
Features
  • -30 … 70 °C
문의
FKE 200CA100

제품번호: 11708573

Product group
  • Fiber optic cables
Design
  • Rectangular
Sensing distance Tw
  • 251 mm
Housing
  • 18 mm x 25 mm
  • metal
Features
  • -55 … 70 °C
문의
FKE 200CA200

제품번호: 11708561

Product group
  • Fiber optic cables
Design
  • Rectangular
Sensing distance Tw
  • 231 mm
Housing
  • 20 mm x 29 mm
  • metal
Features
  • -55 … 70 °C
문의
FKE 200CA600

제품번호: 11708565

Product group
  • Fiber optic cables
Design
  • Rectangular
Sensing distance Tw
  • 296 mm
Housing
  • 20 mm x 80 mm
  • metal
Features
  • -55 … 70 °C
문의
FLE 200D1Y00

제품번호: 10151370

Product group
  • Fiber optic cables
Design
  • Cylindrical threaded
Sensing distance Tw
  • 200 mm
Housing
  • 4 mm x 15 mm
  • Stainless steel
Features
  • -30 … 70 °C
문의
FOC 500C6Y00

제품번호: 10146139

Product group
  • Fiber optic cables
Design
  • Rectangular
Sensing distance Tw
  • 0 mm
Housing
  • 13 mm x 35 mm
  • plastic
Features
  • -30 … 70 °C
문의
FPE 200C1Y00

제품번호: 10135350

Product group
  • Fiber optic cables
Design
  • Cylindrical threaded, with sleeve
Actual range Sb
  • 3400 mm
Housing
  • 4 mm x 28 mm
  • Stainless steel
Features
  • -30 … 70 °C
문의
FPE 200C4Y00

제품번호: 10135352

Product group
  • Fiber optic cables
Design
  • Cylindrical smooth, side view
Actual range Sb
  • 3400 mm
Housing
  • 4 mm x 30 mm
  • Stainless steel
Features
  • -30 … 70 °C
문의
FPE 200CA180

제품번호: 11708569

Product group
  • Fiber optic cables
Design
  • Rectangular
Actual range Sb
  • 400 mm
Housing
  • 17,6 mm x 26,3 mm
  • Stainless steel
Features
  • -55 … 70 °C
문의
FPE 200CA400

제품번호: 11708572

Product group
  • Fiber optic cables
Design
  • Rectangular
Actual range Sb
  • 2513 mm
Housing
  • 17 mm x 60 mm
  • metal
Features
  • -55 … 70 °C
문의
FPE 200D1Y00

제품번호: 10135351

Product group
  • Fiber optic cables
Design
  • Cylindrical threaded, with sleeve
Actual range Sb
  • 2879 mm
Housing
  • 4 mm x 28 mm
  • Stainless steel
Features
  • -30 … 70 °C
문의
FSA 200C1Y00

제품번호: 10135339

Product group
  • Fiber optic cables
Design
  • Cylindrical threaded
Actual range Sb
  • 2957 mm
Housing
  • 4 mm x 14 mm
  • Stainless steel
Features
  • -30 … 105 °C
문의
FSA 200CM400

제품번호: 11708603

Product group
  • Fiber optic cables
Design
  • Cylindrical threaded
Actual range Sb
  • 2324 mm
Housing
  • 4 mm x 14,7 mm
  • Stainless steel
Features
  • -55 … 105 °C
문의
FSB 200C1Y00

제품번호: 10151374

Product group
  • Fiber optic cables
Design
  • Cylindrical threaded
Actual range Sb
  • 1989 mm
Housing
  • 4 mm x 17 mm
  • Stainless steel
Features
  • -60 … 150 °C
문의
FSC 200C4Y00

제품번호: 10135349

Product group
  • Fiber optic cables
Design
  • Cylindrical smooth, side view
Actual range Sb
  • 3400 mm
Housing
  • 4,7 mm x 15,8 mm
  • Stainless steel/PFA
Features
  • -30 … 70 °C
문의
FSE 025B1001

제품번호: 10258998

Product group
  • Fiber optic cables
Design
  • Cylindrical threaded
Actual range Sb
  • 140 mm
Housing
  • 3 mm x 17 mm
  • Brass
Features
  • -25 … 70 °C
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로