• 영상
  • 상품명
  • Product group
  • Housing
  • Sensing distance max.
  • Features

속성으로 필터링

Product group

Design

Version

Dimension

Housing version

Connection types

Output circuit/interface

영상 상품명 Product group Housing Sensing distance max. Features
MFFM 08N1424/PL

제품번호: 11050340

Product group
  • Magnetic proximity switches
Housing
  • 8 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 60 mm
Features
  • NPN make function (NO)
  • Cable PUR, 2 m
  • -25 … 75 °C
  • IP 67
문의
MFFM 08N3424/PL

제품번호: 11050341

Product group
  • Magnetic proximity switches
Housing
  • 8 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 60 mm
Features
  • NPN break function (NC)
  • Cable PUR, 2 m
  • -25 … 75 °C
  • IP 67
문의
MFFM 08P1424/PL

제품번호: 10133613

Product group
  • Magnetic proximity switches
Housing
  • 8 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 60 mm
Features
  • PNP make function (NO)
  • Cable PUR, 2 m
  • -25 … 75 °C
  • IP 67
문의
MFFM 08P3424/PL

제품번호: 11050339

Product group
  • Magnetic proximity switches
Housing
  • 8 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 60 mm
Features
  • PNP break function (NC)
  • Cable PUR, 2 m
  • -25 … 75 °C
  • IP 67
문의
MFRM 08N1524/PL

제품번호: 11050345

Product group
  • Magnetic proximity switches
Housing
  • 8 mm x 30 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 60 mm
Features
  • NPN make function (NO)
  • Cable PUR, 2 m
  • -25 … 75 °C
  • IP 67
문의
MFRM 08N3524/PL

제품번호: 11050346

Product group
  • Magnetic proximity switches
Housing
  • 8 mm x 30 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 60 mm
Features
  • NPN break function (NC)
  • Cable PUR, 2 m
  • -25 … 75 °C
  • IP 67
문의
MFRM 08P1524/PL

제품번호: 11003474

Product group
  • Magnetic proximity switches
Housing
  • 8 mm x 30 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 60 mm
Features
  • PNP make function (NO)
  • Cable PUR, 2 m
  • -25 … 75 °C
  • IP 67
문의
MFRM 08P3524/PL

제품번호: 11050344

Product group
  • Magnetic proximity switches
Housing
  • 8 mm x 30 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 60 mm
Features
  • PNP break function (NC)
  • Cable PUR, 2 m
  • -25 … 75 °C
  • IP 67
문의
MFVM 08N1424/PL

제품번호: 11050336

Product group
  • Magnetic proximity switches
  • Full metal
Housing
  • 8 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 60 mm
Features
  • NPN make function (NO)
  • Cable PUR, 2 m
  • -25 … 75 °C
  • IP 67
문의
MFVM 08N3424/PL

제품번호: 11050337

Product group
  • Magnetic proximity switches
  • Full metal
Housing
  • 8 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 60 mm
Features
  • NPN break function (NC)
  • Cable PUR, 2 m
  • -25 … 75 °C
  • IP 67
문의
MFVM 08P1424/PL

제품번호: 11050334

Product group
  • Magnetic proximity switches
  • Full metal
Housing
  • 8 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 60 mm
Features
  • PNP make function (NO)
  • Cable PUR, 2 m
  • -25 … 75 °C
  • IP 67
문의
MFVM 08P3424/PL

제품번호: 11050335

Product group
  • Magnetic proximity switches
  • Full metal
Housing
  • 8 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 60 mm
Features
  • PNP break function (NC)
  • Cable PUR, 2 m
  • -25 … 75 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로