• 영상
  • 상품명
  • Field of View min.
  • Field of View max.
  • Reading distance (front edge)
  • Min. modul size 1D
  • Min. modul size 2D

속성으로 필터링

Field of View min.

Field of View max.

Reading distance (front edge)

Min. modul size 1D

Min. modul size 2D

Part location

Identification

영상 상품명 Field of View min. Field of View max. Reading distance (front edge) Min. modul size 1D Min. modul size 2D
IDC200.W06

제품번호: 11704585

Field of View min.
  • 41 x 25 mm
Field of View max.
  • 649 x 405 mm
Reading distance (front edge)
  • 50 ... 1000 mm
Min. modul size 1D
  • 0.05 mm / 2 mil
Min. modul size 2D
  • 0.1 mm / 4 mil
문의
IDC200.W08

제품번호: 11704586

Field of View min.
  • 29 x 18 mm
Field of View max.
  • 485 x 303 mm
Reading distance (front edge)
  • 50 ... 1000 mm
Min. modul size 1D
  • 0.04 mm / 1.4 mil
Min. modul size 2D
  • 0.07 mm / 2.8 mil
문의
IDC200.W16

제품번호: 11704587

Field of View min.
  • 23 x 14 mm
Field of View max.
  • 240 x 150 mm
Reading distance (front edge)
  • 100 ... 1000 mm
Min. modul size 1D
  • 0.03 mm / 1.2 mil
Min. modul size 2D
  • 0.06 mm / 2.3 mil
문의
IDC230.W06

제품번호: 11727455

Field of View min.
  • 41 x 25 mm
Field of View max.
  • 649 x 405 mm
Reading distance (front edge)
  • 50 ... 1000 mm
Min. modul size 1D
  • 0.05 mm / 2 mil
Min. modul size 2D
  • 0.1 mm / 4 mil
문의
IDC230.W08

제품번호: 11727456

Field of View min.
  • 29 x 18 mm
Field of View max.
  • 485 x 303 mm
Reading distance (front edge)
  • 50 ... 1000 mm
Min. modul size 1D
  • 0.04 mm / 1.4 mil
Min. modul size 2D
  • 0.07 mm / 2.8 mil
문의
IDC230.W16

제품번호: 11727457

Field of View min.
  • 23 x 14 mm
Field of View max.
  • 240 x 150 mm
Reading distance (front edge)
  • 100 ... 1000 mm
Min. modul size 1D
  • 0.03 mm / 1.2 mil
Min. modul size 2D
  • 0.06 mm / 2.3 mil
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로