• 영상
  • 상품명
  • Product group
  • Housing
  • Sensing distance max.
  • Features

속성으로 필터링

Sensing range

Resolution

Beam type

Design

Housing version

Dimension

Light source

Laser class

Connection types

Protection class/approvals

Output circuit

Interface

Operating temperature

Adjustability

영상 상품명 Product group Housing Sensing distance max. Features
OM20-P0026.HH.TXN

제품번호: 11233538

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13 mm x 37 mm
  • metal
Sensing distance max.
  • 16 … 26 mm
Features
  • Pulsed red laser diode
  • RS485
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
문의
OM20-P0026.HH.YIN

제품번호: 11231074

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13 mm x 37 mm
  • metal
Sensing distance max.
  • 16 … 26 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
문의
OM20-P0026.HH.YUN

제품번호: 11232063

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13 mm x 37 mm
  • metal
Sensing distance max.
  • 16 … 26 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
문의
OM20-P0026.HV.AIN

제품번호: 11232064

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13 mm x 37 mm
  • metal
Sensing distance max.
  • 16 … 26 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
문의
OM20-P0026.HV.AUN

제품번호: 11232065

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13 mm x 37 mm
  • metal
Sensing distance max.
  • 16 … 26 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
문의
OM20-P0120.HH.TXN

제품번호: 11235101

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13 mm x 37 mm
  • metal
Sensing distance max.
  • 16 … 120 mm
Features
  • Pulsed red laser diode
  • RS485
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
문의
OM20-P0120.HH.YIN

제품번호: 11231078

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13 mm x 37 mm
  • metal
Sensing distance max.
  • 16 … 120 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
문의
OM20-P0120.HH.YUN

제품번호: 11231077

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13 mm x 37 mm
  • metal
Sensing distance max.
  • 16 … 120 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
문의
OM20-P0120.HV.AIN

제품번호: 11232067

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13 mm x 37 mm
  • metal
Sensing distance max.
  • 16 … 120 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
문의
OM20-P0120.HV.AUN

제품번호: 11232068

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13 mm x 37 mm
  • metal
Sensing distance max.
  • 16 … 120 mm
Features
  • Pulsed red laser diode
  • Analog
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
문의
OM30-L0100.HV.TXN

제품번호: 11235103

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13,6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 100 mm
Features
  • Pulsed red laser diode
  • RS485
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
문의
OM30-L0100.HV.YIN

제품번호: 11232058

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13,6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 100 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
문의
OM30-L0100.HV.YUN

제품번호: 11233990

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13,6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 100 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
문의
OM30-L0350.HV.TXN

제품번호: 11235105

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13,6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 350 mm
Features
  • Pulsed red laser diode
  • RS485
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
문의
OM30-L0350.HV.YIN

제품번호: 11231079

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13,6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 350 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
문의
OM30-L0350.HV.YUN

제품번호: 11232075

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13,6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 350 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
문의
OM30-L0550.HV.TXN

제품번호: 11235107

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13,6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 550 mm
Features
  • Pulsed red laser diode
  • RS485
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
문의
OM30-L0550.HV.YIN

제품번호: 11231343

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13,6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 550 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
문의
OM30-L0550.HV.YUN

제품번호: 11232078

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13,6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 550 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
문의
OM30-P0100.HV.TXN

제품번호: 11235102

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13,6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 100 mm
Features
  • Pulsed red laser diode
  • RS485
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
문의
OM30-P0100.HV.YIN

제품번호: 11233966

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13,6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 100 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
문의
OM30-P0100.HV.YUN

제품번호: 11233967

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13,6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 100 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
문의
OM30-P0350.HV.TXN

제품번호: 11235104

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13,6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 350 mm
Features
  • Pulsed red laser diode
  • RS485
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
문의
OM30-P0350.HV.YIN

제품번호: 11232071

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13,6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 350 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
문의
OM30-P0350.HV.YUN

제품번호: 11232072

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13,6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 350 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
문의
OM30-P0550.HV.TXN

제품번호: 11235106

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13,6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 550 mm
Features
  • Pulsed red laser diode
  • RS485
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
문의
OM30-P0550.HV.YIN

제품번호: 11231082

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13,6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 550 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
문의
OM30-P0550.HV.YUN

제품번호: 11231083

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13,6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 550 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
문의
OM70-L0070.HH0048.EK

제품번호: 11216521

Product group
  • Distance sensors
  • high performance
  • OM70 laser line
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 30 … 70 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M12 8 pin & M12 4 pin
  • -10 … 50 °C
  • IP 67
문의
OM70-L0070.HH0048.VI

제품번호: 11200058

Product group
  • Distance sensors
  • high performance
  • OM70 laser line
Housing
  • 26 mm x 74 mm
  • metal
Sensing distance max.
  • 30 … 70 mm
Features
  • Pulsed red laser diode
  • Analog and RS 485
  • Connector M12 8 pin
  • -10 … 50 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로