• 영상
  • 상품명
  • Product group
  • Housing
  • Scanning range Sd
  • Features

속성으로 필터링

Sensing distance max.

Housing

Housing version

Output circuit

Connection types

Particular characteristics

Operating temperature

Resolution

Adjustability

영상 상품명 Product group Housing Scanning range Sd Features
U300.D50-DPMJ.72N

제품번호: 11219488

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
U300.EA0-GP2J.72N

제품번호: 11219511

Product group
  • Ultrasonic through beam sensors
  • IO-Link
  • Receiver
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 0 … 1000 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
U300.P50-GP1J.72N

제품번호: 11219506

Product group
  • Ultrasonic proximity sensors
  • IO-Link
  • multiplex version
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
U300.P50-GP2J.72N

제품번호: 11219504

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 12,9 mm x 32,2 mm
  • plastic
  • 2 point proximity switch
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
U300.R50-GP1J.72N

제품번호: 11219508

Product group
  • Ultrasonic retro-reflective sensors
  • IO-Link
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 0 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.D25-IA1B.72N

제품번호: 11708366

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Current output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.D25-IAMO.72CV

제품번호: 11708358

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Current output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
UF200.D25-IAMO.72N

제품번호: 11708357

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Current output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.D25-UA1B.72N

제품번호: 11708365

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.D25-UAMJ.72CV

제품번호: 11708356

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Voltage output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
UF200.D25-UAMJ.72N

제품번호: 11708355

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.D50-IA1B.72N

제품번호: 11708338

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Current output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.D50-IAMO.72CV

제품번호: 11708326

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Current output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
UF200.D50-IAMO.72N

제품번호: 11708325

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Current output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.D50-UA1B.72N

제품번호: 11708337

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.D50-UAMJ.72CV

제품번호: 11708324

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
UF200.D50-UAMJ.72N

제품번호: 11708323

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.DA0-IA1B.72N

제품번호: 11708354

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.DA0-IAMO.72CV

제품번호: 11708342

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
UF200.DA0-IAMO.72N

제품번호: 11708341

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.DA0-UA1B.72N

제품번호: 11708353

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UF200.DA0-UAMJ.72CV

제품번호: 11708340

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
문의
UF200.DA0-UAMJ.72N

제품번호: 11708339

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UR12.D50-IA1E.7BF

제품번호: 11704841

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 15 … 500 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
문의
UR12.D50-IAMC.7BF

제품번호: 11704834

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 15 … 500 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
문의
UR12.D50-UA1E.7BF

제품번호: 11704840

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
문의
UR12.D50-UAMC.7BF

제품번호: 11704833

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M12
  • -25 … 65 °C
  • IP 67
문의
UR12.EA0-GP2C.7BF

제품번호: 11704838

Product group
  • Ultrasonic through beam sensors
  • IO-Link
  • Receiver
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 0 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
문의
UR12.P50-GP2C.7BF

제품번호: 11704836

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 12 mm x 50 mm
  • metal
  • 2 point proximity switch
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
문의
UR12.R50-GP1C.7BF

제품번호: 11704839

Product group
  • Ultrasonic retro-reflective sensors
  • IO-Link
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 0 … 500 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로