• 영상
  • 상품명
  • Size (flange)
  • Shaft type
  • Open-circuit voltage

속성으로 필터링

Shaft type

Size (flange)

Open-circuit voltage

Connection

Protection EN 60529

Approvals

Option

영상 상품명 Size (flange) Shaft type Open-circuit voltage
EExGP 0,2 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Open-circuit voltage
  • 20...150 mV per rpm
문의
GT 5 Size (flange)
  • ø52 mm
Shaft type
  • ø8...12 mm (blind hollow shaft)
Open-circuit voltage
  • 7...10 mV per rpm
문의
GT 7 Size (flange)
  • ø85 mm
Shaft type
  • ø12...16 mm (blind hollow shaft)
Open-circuit voltage
  • 10...60 mV per rpm
문의
GT 9 Size (flange)
  • ø89 mm
Shaft type
  • ø12...16 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Open-circuit voltage
  • 10...20 mV per rpm
문의
GTB 9 Size (flange)
  • ø95 mm
Shaft type
  • ø12...16 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Open-circuit voltage
  • GTB 9.06: 10...20 mV per rpm
  • GTB 9.16: 60 mV per rpm
문의
GTF 7 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Open-circuit voltage
  • 10...60 mV per rpm
문의
GTF7.16L/460 KM274999

제품번호: 11081493

Size (flange)
  • ø115 mm
Shaft type
  • ø11 x 30 mm solid shaft (without key)
Open-circuit voltage
  • 60 V per 1000 rpm
문의
GTF7.16L/460 KM982792G06

제품번호: 11085126

Size (flange)
  • ø115 mm
Shaft type
  • ø11 x 30 mm solid shaft (without key)
Open-circuit voltage
  • 60 V per 1000 rpm
문의
GTF7.16L/460 KM982792G07

제품번호: 11085128

Size (flange)
  • ø115 mm
Shaft type
  • ø11 x 30 mm solid shaft (without key)
Open-circuit voltage
  • 60 V per 1000 rpm
문의
GTF7.16L/460 KM982792G13

제품번호: 11094698

Size (flange)
  • ø115 mm
Shaft type
  • ø11 x 30 mm solid shaft (without key)
Open-circuit voltage
  • 60 V per 1000 rpm
문의
GTF7.16L/460 KM982792G25

제품번호: 11094700

Size (flange)
  • ø115 mm
Shaft type
  • ø11 x 30 mm solid shaft (without key)
Open-circuit voltage
  • 60 V per 1000 rpm
문의
GTF7.16L/460 KM982792G33

제품번호: 11080292

Size (flange)
  • ø115 mm
Shaft type
  • ø11 x 30 mm solid shaft (without key)
Open-circuit voltage
  • 60 V per 1000 rpm
문의
TDP 0,09 Size (flange)
  • ø85 mm
Shaft type
  • ø6 mm solid shaft
Open-circuit voltage
  • 10...60 mV per rpm
문의
TDP 0,2, TDPZ 0,2 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
  • ø7 mm solid shaft (optional)
  • ø14 mm solid shaft (optional)
Open-circuit voltage
  • TDP: 10...150 mV per rpm
  • TDPZ: 20...100 mV per rpm
문의
TDP 13, TDPZ 13 Size (flange)
  • ø120 mm
  • ø165 mm
  • ø175 mm
Shaft type
  • ø14...18 mm solid shaft
Open-circuit voltage
  • 20...200 mV per rpm
문의
TDP0,2 LS-4 KM194860

제품번호: 11167462

Size (flange)
  • ø86.5 mm
Shaft type
  • ø7 mm solid shaft (with key)
Open-circuit voltage
  • 60 mV per rpm
문의
TDP0,2 LT-4 B10 55

제품번호: 11070721

Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft (with key)
Open-circuit voltage
  • 60 mV per rpm
문의
TDP0,2 LT-7 B10 55

제품번호: 11070731

Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft (with key)
Open-circuit voltage
  • 20 mV per rpm
문의
TDP0,2E LS-2 544203

제품번호: 11252180

Size (flange)
  • ø115 mm
Shaft type
  • ø14 x 28 mm solid shaft (with key)
Open-circuit voltage
  • 120 V per 1000 rpm
문의
TDP0,2E LS-4 0099004030

제품번호: 11252181

Size (flange)
  • ø115 mm
Shaft type
  • ø7 x 30 mm solid shaft (with key)
Open-circuit voltage
  • 60 V per 1000 rpm
문의
TDP0,2E LS-4 FOB2085Z152

제품번호: 11097784

Size (flange)
  • ø115 mm
Shaft type
  • ø7 x 30 mm solid shaft (with key)
Open-circuit voltage
  • 60 V per 1000 rpm
문의
TDP0,2E LT-4 B10 55 CA

제품번호: 11252067

Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft (with key)
Open-circuit voltage
  • 60 mV per rpm
문의
TDP0,2E LT-4 B10 55 EG

제품번호: 11136890

Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft (with key)
Open-circuit voltage
  • 60 mV per rpm
문의
TDPZ0,2 LT-4 B10 55

제품번호: 11070726

Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft (with key)
Open-circuit voltage
  • 60 mV per rpm
문의
TG 74 d Size (flange)
  • ø115 mm
Shaft type
  • ø14 mm solid shaft
문의
APY 100

제품번호: 11070714

Size (flange)
  • ø4.5"
Shaft type
  • ø5/16", solid shaft with flat
Open-circuit voltage
  • 100 V per 1000 rpm
문의
APY 50

제품번호: 11071028

Size (flange)
  • ø4.5"
Shaft type
  • ø5/16", solid shaft with flat
Open-circuit voltage
  • 50 V per 1000 rpm
문의
FAPY 100

제품번호: 11055498

Size (flange)
  • 3.88"
Shaft type
  • ø5/16", solid shaft with flat
Open-circuit voltage
  • 100 V per 1000 rpm
문의
FAPY 50

제품번호: 11055497

Size (flange)
  • 3.88"
Shaft type
  • ø5/16", solid shaft with flat
Open-circuit voltage
  • 50 V per 1000 rpm
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로