CMOS sensors have been available for many years and have proven their effectiveness in many applications. The latest CMOS sensor developments have considerably improved the image quality, resolution, and performance and thus also allow them to be used in applications in which CCD sensors were previously been used. Typical advantages of CMOS sensors include high frame rates, the flexible reading out of the sensor (ROI – region of interest), and low power consumption. In addition, they feature exceptionally limited noise, excellent homogeneity, and a high dynamic range and SNR (signal-noise ratio). In addition, the sensitivity has been improved, allowing very short or longer shutter speeds. Compared to CCD sensors, CMOS sensors therefore provide a significantly better price-performance ratio and allow a wide range of applications.
With the announcement of ON Semiconductor (formerly TrueSense/Kodak) in October 2019 that they plan to discontinue their CCD sensors as of 2020, users are now faced with switching to alternative CMOS cameras. This offers them the opportunity of utilizing the many advantages of CMOS sensors in applications.
For more than 20 years we have been offering our customers around the world high-performance digital cameras. With our extensive portfolio and expertise in CMOS and CCD sensor technology, we understand your requirements and are glad to advise you in finding the optimal solution for your application.
There will not always be an exact 1:1 alternative CMOS camera replacement for every CCD camera. In addition to the sensor characteristics, the camera characteristics and camera functions must also be considered.
The following overview provides you with possible alternative CMOS cameras.
Resolution |
ON Semiconductor CCD-sensor |
Characteristics |
Alternative-CMOS cameras |
1 MP |
KAI-01050 |
1024 × 1024, 5.5 µm, 1/2", 120 fps |
|
1.9 MP |
KAI-02050 |
1600 × 1200, 5.5 µm, 2/3", 68 fps
|
|
2 MP |
KAI-02150 |
1920 × 1080, 5.5 µm, 2/3", 64 fps |
|
4 MP |
KAI-04050 |
2336 × 1752, 5.5 µm, 1", 32 fps
|
|
8.1 MP |
KAI-08050 |
3296 × 2472, 5.5 µm, 4/3", 16 fps |
|
16 MP |
KAI-16050 |
4896 × 3264, 5.5 µm, 32 mm, 8 fps |
|
16 MP |
KAI-16070 |
4864 × 3232, 7.4 µm, 43 mm, 8 fps |
|
29 MP |
KAI-29050 |
6576 × 4384, 5.5 µm, 43 mm, 4 fps |
|
47 MP |
KAI-47051 |
8040 × 5360, 5.5 µm, 57 mm, 7 fps |
|
48 MP |
KAI-43140 |
7920 × 6004, 4.5 µm, 46 mm, 5 fps
|
|
50 MP |
KAI-50140 |
10440 × 4800, 4.5 µm, 52 mm, 4 fps
|
Please contact our sales department. |
소책자 – 개 이상의 고성능 산업용 카메라
We will be glad, to help you find the optimal camera for your application. Simply arrange a complimentary appointment with one of our experts.