• 영상
  • 상품명
  • Size (flange)
  • Shaft type
  • Pulses/waves per revolution
  • Output stages

속성으로 필터링

Shaft type

Size (flange)

Pulses/waves per revolution

Output stages

Connection

Protection EN 60529

Approvals

Option

영상 상품명 Size (flange) Shaft type Pulses/waves per revolution Output stages
optoPulse EIL580P-B Size (flange)
  • ø58 mm
Shaft type
  • ø8...15 mm (blind hollow shaft)
  • ø9.52 mm (blind hollow shaft)
  • ø12.7 mm (blind hollow shaft)
Pulses/waves per revolution
  • 1 … 65536
Output stages
  • TTL/RS422
  • HTL/push-pull
문의
optoPulse EIL580P-SC Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
  • ø3/8" x 4/5" (ø9.525 x 20.32 mm), solid shaft with flat
Pulses/waves per revolution
  • 1 … 65536
Output stages
  • TTL/RS422
  • HTL/push-pull
문의
optoPulse EIL580P-SQ Size (flange)
  • 2.5 x 2.5" (63.5 x 63.5 mm)
Shaft type
  • ø10 x 20 mm, solid shaft with flat
  • ø3/8" x 4/5" (ø9.525 x 20.32 mm), solid shaft with flat
Pulses/waves per revolution
  • 1 … 65536
Output stages
  • TTL/RS422
  • HTL/push-pull
문의
optoPulse EIL580P-SY Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Pulses/waves per revolution
  • 1 … 65536
Output stages
  • TTL/RS422
  • HTL/push-pull
문의
optoPulse EIL580P-T Size (flange)
  • ø58 mm
Shaft type
  • ø8...15 mm (through hollow shaft)
  • ø9.52 mm (through hollow shaft)
  • ø12.7 mm (through hollow shaft)
Pulses/waves per revolution
  • 1 … 65536
Output stages
  • TTL/RS422
  • HTL/push-pull
문의
optoPulse ExEIL580P-B Size (flange)
  • ø58 mm
Shaft type
  • ø8...15 mm (blind hollow shaft)
  • ø9.52 mm (blind hollow shaft)
  • ø12.7 mm (blind hollow shaft)
Pulses/waves per revolution
  • 1 … 65536
Output stages
  • TTL/RS422
  • HTL/push-pull
문의
optoPulse ExEIL580P-SC Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Pulses/waves per revolution
  • 1 … 65536
Output stages
  • TTL/RS422
  • HTL/push-pull
문의
optoPulse ExEIL580P-SY Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Pulses/waves per revolution
  • 1 … 65536
Output stages
  • TTL/RS422
  • HTL/push-pull
문의
optoPulse ExEIL580P-T Size (flange)
  • ø58 mm
Shaft type
  • ø8...15 mm (through hollow shaft)
  • ø9.52 mm (through hollow shaft)
  • ø12.7 mm (through hollow shaft)
Pulses/waves per revolution
  • 1 … 65536
Output stages
  • TTL/RS422
  • HTL/push-pull
문의
HS35P - Programmable Size (flange)
  • ø3.15" (ø80 mm)
Shaft type
  • ø0.375...1" (ø9.525...25.4 mm) (through hollow shaft isolated)
Pulses/waves per revolution
  • 1 … 8192
Output stages
  • Linedriver (TTL, 7272) Vout = 5 V, short-circuit proof
  • Push-pull (HTL, 7272) Vout = Vin, short-circuit proof
문의
Handheld Programming Tool Z-PA-EI-H

제품번호: 11120657

문의
PC Programming Tool Z-PA-EI-P

제품번호: 11120547

문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로