• 영상
  • 상품명
  • Shaft type
  • Steps per revolution
  • Number of revolutions
  • Connection
  • Interface

속성으로 필터링

Model

Shaft type

Interface

Connection

Protection EN 60529

영상 상품명 Shaft type Steps per revolution Number of revolutions Connection Interface
MAGRES EAM360-BDC.5B4G.13120.A

제품번호: 11258154

Shaft type
  • ø12 mm (blind hollow shaft)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Connection
  • Connector
Interface
  • SSI
문의
MAGRES EAM360-BDC.5L4G.13120.A

제품번호: 11258155

Shaft type
  • ø12 mm (blind hollow shaft)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Connection
  • Cable
Interface
  • SSI
문의
MAGRES EAM360-BDC.5LC6.14180.A

제품번호: 11204860

Shaft type
  • ø12 mm (blind hollow shaft)
Steps per revolution
  • 16384 / 14 bit
Number of revolutions
  • 262144 / 18 bit
Connection
  • Cable
Interface
  • CANopen®
문의
MAGRES EAM360-BDC.5NC6.14180.A

제품번호: 11180475

Shaft type
  • ø12 mm (blind hollow shaft)
Steps per revolution
  • 16384 / 14 bit
Number of revolutions
  • 262144 / 18 bit
Connection
  • Connector
Interface
  • CANopen®
문의
MAGRES EAM360-SWA.5B4G.13120.A

제품번호: 11194206

Shaft type
  • ø10 x 16 mm, solid shaft with flat
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Connection
  • Connector
Interface
  • SSI
문의
MAGRES EAM360-SWA.5L4G.13120.A

제품번호: 11183969

Shaft type
  • ø10 x 16 mm, solid shaft with flat
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Connection
  • Cable
Interface
  • SSI
문의
MAGRES EAM360-SWA.5LC6.14180.A

제품번호: 11177157

Shaft type
  • ø10 x 16 mm, solid shaft with flat
Steps per revolution
  • 16384 / 14 bit
Number of revolutions
  • 262144 / 18 bit
Connection
  • Cable
Interface
  • CANopen®
문의
MAGRES EAM360-SWA.5NC6.14180.A

제품번호: 11192734

Shaft type
  • ø10 x 16 mm, solid shaft with flat
Steps per revolution
  • 16384 / 14 bit
Number of revolutions
  • 262144 / 18 bit
Connection
  • Connector
Interface
  • CANopen®
문의
MAGRES EAM360-B - CANopen® Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Connection
  • Connector
  • Cable
Interface
  • CANopen®
  • CANopen®-Lift
  • CANopen® + incremental
문의
MAGRES EAM360-B - SSI Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Connection
  • Connector
  • Cable
Interface
  • SSI
  • SSI + incremental
문의
MAGRES EAM360-K - CANopen® Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Connection
  • Connector
  • Cable
Interface
  • CANopen®
  • CANopen®-Lift
  • CANopen® + incremental
문의
MAGRES EAM360-K - SSI Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Connection
  • Connector
  • Cable
Interface
  • SSI
  • SSI + incremental
문의
MAGRES EAM360-S - CANopen® Shaft type
  • ø10 x 16 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Connection
  • Connector
  • Cable
Interface
  • CANopen®
  • CANopen®-Lift
  • CANopen® + incremental
문의
MAGRES EAM360-S - SSI Shaft type
  • ø10 x 16 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Connection
  • Connector
  • Cable
Interface
  • SSI
  • SSI + incremental
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로