기술 데이터
Type
  • Through beam sensor
Emitter / receiver
  • Emitter
Light source
  • Pulsed red LED
Actual range Sb
  • 25 m
Nominal range Sn
  • 40 m
Power on indication
  • LED green
Wave length
  • 645 nm
Alignment optical axis
  • < 1°
Electrical data
Response time / release time
  • < 0,49 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 40 mA
Current consumption typ.
  • 30 mA
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 18 mm
Height / length
  • 45 mm
Depth
  • 32 mm
Design
  • Rectangular
Housing material
  • Plastic (ASA, PMMA)
Front (optics)
  • PMMA
Connection types
  • Cable 4 pin, 2 m
Operating temperature
  • -25 … +60 °C
Protection class
  • IP 67

3D-Model
3D-Model

CAD-모델을 생성하려면 CADENAS에 외부 로그인이 필요합니다.


다운로드
Data sheet
Quickstart
EPLAN

도면
Drawings
Connection diagram
Beam characteristic (typically)

부속품
Fitting receiver
The selected altAttribute does not exist! O500.ER-GW1B.72CU
Through beam sensors - for longer ranges

제품번호: 11167280

  • receiver
  • through beam sensor
  • 25 m
  • push-pull
  • qTeach / remote
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
The selected altAttribute does not exist! O500.ER-GW1B.72O
Through beam sensors - for longer ranges

제품번호: 11128072

  • receiver
  • through beam sensor
  • 25 m
  • push-pull
  • qTeach / remote
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 67
The selected altAttribute does not exist! O500.ER-NV1T.72CU
Through beam sensors - for longer ranges

제품번호: 11167281

  • receiver
  • through beam sensor
  • 25 m
  • NPN complementary
  • qTeach
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
The selected altAttribute does not exist! O500.ER-NV1T.72O
Through beam sensors - for longer ranges

제품번호: 11128078

  • receiver
  • through beam sensor
  • 25 m
  • NPN complementary
  • qTeach
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 67
The selected altAttribute does not exist! O500.ER-PV1T.72CU
Through beam sensors - for longer ranges

제품번호: 11167282

  • receiver
  • through beam sensor
  • 25 m
  • PNP complementary
  • qTeach
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
The selected altAttribute does not exist! O500.ER-PV1T.72O
Through beam sensors - for longer ranges

제품번호: 11128075

  • receiver
  • through beam sensor
  • 25 m
  • PNP complementary
  • qTeach
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Mounting accessories
The selected altAttribute does not exist! 11099942
Sensofix O500/U500

제품번호: 11099942

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
The selected altAttribute does not exist! 11092246
Mounting bracket O500/U500 (L design)

제품번호: 11092246

  • Material: Steel
The selected altAttribute does not exist! 11111164
Mounting bracket O500/U500 - Retrofit for sensors series 30

제품번호: 11111164

  • Material: Steel
The selected altAttribute does not exist! Mounting rod with mounting plate holder 200 mm

제품번호: 11707685

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 300 mm

제품번호: 11707686

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 200 mm

제품번호: 11707688

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 250 mm

제품번호: 11707697

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 250 mm

제품번호: 11707698

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 300 mm

제품번호: 11707687

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting plate series 500 and ø18 mm

제품번호: 11707699

  • Material: Steel
  • Part of an assembly
The selected altAttribute does not exist! Mounting base

제품번호: 11707702

  • Material: Plastic (PA)
  • Part of an assembly
The selected altAttribute does not exist! Two-way connector

제품번호: 11707703

  • Material: Plastic (PA)
  • Part of an assembly

맨 위로