기술 데이터
Type
  • Through beam sensor
Special type
  • Hygienic design
Emitter / receiver
  • Emitter
Light source
  • Pulsed red laser diode
Actual range Sb
  • 40 m
Nominal range Sn
  • 75 m
Power on indication
  • LED green
Laser class
  • 1
Distance to focus
  • Parallel beam
Wave length
  • 656 nm
Alignment optical axis
  • < 2°
Approvals/certificates
  • Ecolab
  • Adapted from EHEDG
Electrical data
Voltage supply range +Vs
  • 11 … 30 VDC
Current consumption max. (no load)
  • 30 mA
Current consumption typ.
  • 25 mA
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 16,5 mm
Height / length
  • 34,6 mm
Depth
  • 28,7 mm
Design
  • Rectangular
Housing material
  • Stainless steel 1.4404 (V4A)
Front (optics)
  • PMMA
Connection types
  • Cable 4 pin, 2 m
Operating temperature
  • -10 … +60 °C
Protection class
  • IP 68/69K & proTect+

3D-Model
3D-Model

CAD-모델을 생성하려면 CADENAS에 외부 로그인이 필요합니다.


다운로드
Quickstart
EPLAN

다이어그램
Excess gain curve

도면
Drawings
Connection diagram
Beam characteristic (typically)
Laser warning

부속품
Fitting receiver
The selected altAttribute does not exist! O300H.EL-GW1B.PVNK
Through beam sensors - hygiene

제품번호: 11181084

  • receiver
  • through beam sensor
  • 40 m
  • push-pull
  • Teach-in: remote
  • flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
The selected altAttribute does not exist! O300H.EL-GW1B.PVCK
Through beam sensors - hygiene

제품번호: 11181083

  • receiver
  • through beam sensor
  • 40 m
  • push-pull
  • Teach-in: remote
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Mounting accessories
The selected altAttribute does not exist! HI11-1H
Mounting for sensors in hygienic design Ø 11 mm

제품번호: 11039552

  • Material: Stainless steel V4A
  • EHEDG-certified

맨 위로