• 영상
  • 상품명
  • Product group
  • Housing
  • Sensing distance max.
  • Features

속성으로 필터링

Product group

Sensing range

Light source

Laser class

Connection types

Output circuit/interface

Design

Dimension

Housing version

Protection class/approvals

Adjustability

Distance to focus

Beam type

Particular characteristics

영상 상품명 Product group Housing Sensing distance max. Features
O300.SL-GW1J.72CU/E022

제품번호: 11199074

Product group
  • SmartReflect Light barriers
  • Line beam
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
문의
O300.SL-GW1J.72N/E022

제품번호: 11199075

Product group
  • SmartReflect Light barriers
  • Line beam
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 67
문의
O300.SP-GW1J.72N/E022

제품번호: 11199086

Product group
  • SmartReflect Light barriers
  • Line beam
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 120 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로