|
O300W.SL-GW1J.PVN
제품번호: 11179009
|
Product group
- SmartReflect Light barriers
- washdown
- Standard object detection
|
Housing
- 16,5 mm x 34,7 mm
- stainless steel
- Washdown design
|
Sensing distance max.
|
Features
- Pulsed red laser diode
- Push-pull
- Connector M8 4 pin
- -10 … 60 °C
- IP 68/69K & proTect+
|
|
|
|
|
O300W.SP-GW1J.PVN
제품번호: 11127758
|
Product group
- SmartReflect Light barriers
- washdown
- Standard object detection
|
Housing
- 16,5 mm x 34,7 mm
- stainless steel
- Washdown design
|
Sensing distance max.
|
Features
- Pulsed PinPoint LED
- Push-pull
- Connector M8 4 pin
- -25 … 60 °C
- IP 68/69K & proTect+
|
|
|
|
|
O300W.SP.T-GW1J.PVN
제품번호: 11136922
|
Product group
- SmartReflect Light barriers
- washdown
- Transparency object detection
|
Housing
- 16,5 mm x 34,7 mm
- stainless steel
- Washdown design
|
Sensing distance max.
|
Features
- Pulsed PinPoint LED
- Push-pull
- Connector M8 4 pin
- -25 … 60 °C
- IP 68/69K & proTect+
|
|
|
|
|
O500W.SP-GW1J.PVO
제품번호: 11125098
|
Product group
- SmartReflect Light barriers
- washdown
- Standard object detection
|
Housing
- 20,2 mm x 47,2 mm
- stainless steel
- Washdown design
|
Sensing distance max.
|
Features
- Pulsed PinPoint LED
- Push-pull
- Connector M12 4 pin
- -25 … 60 °C
- IP 68/69K & proTect+
|
|
|
|
|
O500W.SP-GW1J.PVO/H002
제품번호: 11137002
|
Product group
- SmartReflect Light barriers
- washdown
- Standard object detection
|
Housing
- 20,2 mm x 47,9 mm
- stainless steel
- Washdown design
|
Sensing distance max.
|
Features
- Pulsed PinPoint LED
- Push-pull
- Connector M12 4 pin
- -25 … 60 °C
- IP 68/69K & proTect+
|
|
|
|
|
O500W.SP.T-GW1J.PVO/B005
제품번호: 11136924
|
Product group
- SmartReflect Light barriers
- washdown
- Transparency object detection
|
Housing
- 20,2 mm x 47,2 mm
- stainless steel
- Washdown design
|
Sensing distance max.
|
Features
- Pulsed PinPoint LED
- Push-pull
- Connector M12 4 pin
- -25 … 60 °C
- IP 68/69K & proTect+
|
|
|
|
|
O500W.SP-GW1J.PVO/H002_B005
제품번호: 11137003
|
Product group
- SmartReflect Light barriers
- washdown
- Standard object detection
|
Housing
- 20,2 mm x 47,9 mm
- stainless steel
- Washdown design
|
Sensing distance max.
|
Features
- Pulsed PinPoint LED
- Push-pull
- Connector M12 4 pin
- -25 … 60 °C
- IP 68/69K & proTect+
|
|
|
|