• 영상
  • 상품명
  • Product group
  • Housing
  • Sensing distance max.
  • Features

속성으로 필터링

Product group

Sensing range

Light source

Laser class

Connection types

Output circuit/interface

Design

Dimension

Housing version

Protection class/approvals

Adjustability

Particular characteristics

영상 상품명 Product group Housing Sensing distance max. Features
O500.SP-GW1B.72CU

제품번호: 11096085

Product group
  • SmartReflect Light barriers
  • for longer ranges
  • Standard object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
문의
O500.SP-GW1B.72O

제품번호: 11096080

Product group
  • SmartReflect Light barriers
  • for longer ranges
  • Standard object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
문의
O500.SP-GW1J.72CU

제품번호: 11125089

Product group
  • SmartReflect Light barriers
  • for longer ranges
  • Standard object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
문의
O500.SP-NV1T.72CU

제품번호: 11096088

Product group
  • SmartReflect Light barriers
  • for longer ranges
  • Standard object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
문의
O500.SP-NV1T.72CU/T003

제품번호: 11135865

Product group
  • SmartReflect Light barriers
  • for longer ranges
  • Standard object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
문의
O500.SP-NV1T.72O

제품번호: 11096083

Product group
  • SmartReflect Light barriers
  • for longer ranges
  • Standard object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
문의
O500.SP-NV1T.72O/T003

제품번호: 11135866

Product group
  • SmartReflect Light barriers
  • for longer ranges
  • Standard object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
문의
O500.SP-PV1T.72CU

제품번호: 11096086

Product group
  • SmartReflect Light barriers
  • for longer ranges
  • Standard object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
문의
O500.SP-PV1T.72CU/T003

제품번호: 11135867

Product group
  • SmartReflect Light barriers
  • for longer ranges
  • Standard object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
문의
O500.SP-PV1T.72O

제품번호: 11096081

Product group
  • SmartReflect Light barriers
  • for longer ranges
  • Standard object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
문의
O500.SP-PV1T.72O/T003

제품번호: 11135869

Product group
  • SmartReflect Light barriers
  • for longer ranges
  • Standard object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
문의
O500.SP.T-GW1J.72CU/B005

제품번호: 11136920

Product group
  • SmartReflect Light barriers
  • transparent detection
  • Transparency object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 1000 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
문의
O500.SP.T-GW1J.72O/B005

제품번호: 11136921

Product group
  • SmartReflect Light barriers
  • transparent detection
  • Transparency object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 1000 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
문의
O500H.SP-GW1J.PVCK

제품번호: 11125106

Product group
  • SmartReflect Light barriers
  • hygiene
  • Standard object detection
Housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
문의
O500H.SP-GW1J.PVOK

제품번호: 11125107

Product group
  • SmartReflect Light barriers
  • hygiene
  • Standard object detection
Housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M12, L=300 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
문의
O500H.SP.T-GW1J.PVCK/B005

제품번호: 11136929

Product group
  • SmartReflect Light barriers
  • hygiene
  • Transparency object detection
Housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 60 … 1000 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
문의
O500H.SP.T-GW1J.PVOK/B005

제품번호: 11136930

Product group
  • SmartReflect Light barriers
  • hygiene
  • Transparency object detection
Housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 60 … 1000 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M12, L=300 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
문의
O500W.SP-GW1J.PVO

제품번호: 11125098

Product group
  • SmartReflect Light barriers
  • washdown
  • Standard object detection
Housing
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
문의
O500W.SP-GW1J.PVO/H002

제품번호: 11137002

Product group
  • SmartReflect Light barriers
  • washdown
  • Standard object detection
Housing
  • 20,2 mm x 47,9 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
문의
O500W.SP.T-GW1J.PVO/B005

제품번호: 11136924

Product group
  • SmartReflect Light barriers
  • washdown
  • Transparency object detection
Housing
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 60 … 1000 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
문의
O500W.SP-GW1J.PVO/H002_B005

제품번호: 11137003

Product group
  • SmartReflect Light barriers
  • washdown
  • Standard object detection
Housing
  • 20,2 mm x 47,9 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 60 … 1200 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
문의
ONDK 25G6911

제품번호: 11079993

Product group
  • SmartReflect Light barriers
  • for longer ranges
  • Standard object detection
Housing
  • 23,4 mm x 63 mm
  • plastic
Sensing distance max.
  • 100 … 1900 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable, L=2 m
  • 50 °C
  • IP 67
문의
ONDK 25G6911/S14

제품번호: 11079994

Product group
  • SmartReflect Light barriers
  • for longer ranges
  • Standard object detection
Housing
  • 23,4 mm x 63 mm
  • plastic
Sensing distance max.
  • 100 … 1900 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M12 5 pin
  • 50 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로