• 영상
  • 상품명
  • Product group
  • Housing
  • Sensing distance max.
  • Features

속성으로 필터링

Product group

Sensing range

Light source

Connection types

Dimension

Housing version

Protection class/approvals

Particular characteristics

영상 상품명 Product group Housing Sensing distance max. Features
OR18.SP-GW1B.7BO

제품번호: 11128095

Product group
  • SmartReflect Light barriers
  • standard
  • Standard object detection
Housing
  • 18 mm x 65 mm
  • metal
Sensing distance max.
  • 55 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
문의
OR18.SP-NV1T.7BO

제품번호: 11129342

Product group
  • SmartReflect Light barriers
  • standard
  • Standard object detection
Housing
  • 18 mm x 65 mm
  • metal
Sensing distance max.
  • 55 … 300 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
문의
OR18.SP-PV1T.7BO

제품번호: 11129340

Product group
  • SmartReflect Light barriers
  • standard
  • Standard object detection
Housing
  • 18 mm x 65 mm
  • metal
Sensing distance max.
  • 55 … 300 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로