• 영상
  • 상품명
  • Laser wavelength
  • Measurement range MR
  • Working range (Sdc ... Sde)
  • Field of view (@Sdc ... Sde)
  • Resolution X (@Sdc ... Sde)
  • Resolution Z (@Sdc ... Sde)
  • Protocols

속성으로 필터링

Laser wavelength

Measurement range MR

Working range (Sdc ... Sde)

Field of view (@Sdc ... Sde)

Resolution X (@Sdc ... Sde)

Resolution Z (@Sdc ... Sde)

Protocols

Height

영상 상품명 Laser wavelength Measurement range MR Working range (Sdc ... Sde) Field of view (@Sdc ... Sde) Resolution X (@Sdc ... Sde) Resolution Z (@Sdc ... Sde) Protocols
OXM100-R05V.001

제품번호: 11241285

Laser wavelength
  • Red (660 nm)
Measurement range MR
  • 50 mm
Working range (Sdc ... Sde)
  • 100 ... 150 mm
Field of view (@Sdc ... Sde)
  • 48 ... 72 mm
Resolution X (@Sdc ... Sde)
  • 80 ... 120 µm
Resolution Z (@Sdc ... Sde)
  • 16 ... 30 µm
Protocols
  • Modbus RTU, IO-Link
문의
OXM100-R10V.001

제품번호: 11241288

Laser wavelength
  • Red (660 nm)
Measurement range MR
  • 100 mm
Working range (Sdc ... Sde)
  • 150 ... 250 mm
Field of view (@Sdc ... Sde)
  • 75 ... 125 mm
Resolution X (@Sdc ... Sde)
  • 125 ... 210 µm
Resolution Z (@Sdc ... Sde)
  • 24 ... 36 µm
Protocols
  • Modbus RTU, IO-Link
문의
OXM200-B02A.001

제품번호: 11246586

Laser wavelength
  • Blue (405 nm)
Measurement range MR
  • 25 mm
Working range (Sdc ... Sde)
  • 60 ... 85 mm
Field of view (@Sdc ... Sde)
  • 20 ... 28 mm
Resolution X (@Sdc ... Sde)
  • 30 ... 40 µm
Resolution Z (@Sdc ... Sde)
  • 5 µm
Protocols
  • Profinet (CC-A), Ethernet/IP, Modbus TCP, OPC UA, UDP, IO-Link
문의
OXM200-B20A.001

제품번호: 11260697

Laser wavelength
  • Blue (405 nm)
Measurement range MR
  • 200 mm
Working range (Sdc ... Sde)
  • 300 ... 500 mm
Field of view (@Sdc ... Sde)
  • 180 ... 300 mm
Resolution X (@Sdc ... Sde)
  • 310 ... 517 μm
Resolution Z (@Sdc ... Sde)
  • 21 ... 45 μm
Protocols
  • Profinet (CC-A), Ethernet/IP, Modbus TCP, OPC UA, UDP, IO-Link
문의
OXM200-R05A.001

제품번호: 11218413

Laser wavelength
  • Red (660 nm)
Measurement range MR
  • 50 mm
Working range (Sdc ... Sde)
  • 100 ... 150 mm
Field of view (@Sdc ... Sde)
  • 48 ... 72 mm
Resolution X (@Sdc ... Sde)
  • 80 ... 120 µm
Resolution Z (@Sdc ... Sde)
  • 8 ... 15 µm
Protocols
  • Profinet (CC-A), Ethernet/IP, Modbus TCP, OPC UA, UDP, IO-Link
문의
OXM200-R10A.002

제품번호: 11218602

Laser wavelength
  • Red (660 nm)
Measurement range MR
  • 100 mm
Working range (Sdc ... Sde)
  • 150 ... 250 mm
Field of view (@Sdc ... Sde)
  • 75 ... 125 mm
Resolution X (@Sdc ... Sde)
  • 125 ... 210 µm
Resolution Z (@Sdc ... Sde)
  • 12 ... 18 µm
Protocols
  • Profinet (CC-A), Ethernet/IP, Modbus TCP, OPC UA, UDP, IO-Link
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로