• 영상
  • 상품명
  • Size (flange)
  • Shaft type
  • Steps per revolution
  • Number of revolutions
  • Interface

속성으로 필터링

Shaft type

Interface

영상 상품명 Size (flange) Shaft type Steps per revolution Number of revolutions Interface
MAGRES redundant EAM580R-B - CANopen® Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
문의
MAGRES redundant EAM580R-SC - CANopen® Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
문의
MAGRES redundant EAM580R-SY - CANopen® Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
문의
EAM280 - Analog Size (flange)
  • ø48 mm, housing 28.6 mm
Shaft type
  • ø6 mm, solid shaft with flat
  • Push-on coupling
Interface
  • Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
문의
EAM280 - CANopen® Size (flange)
  • ø48 mm, housing 28.6 mm
Shaft type
  • ø6 mm, solid shaft with flat
  • Push-on coupling
Steps per revolution
  • ≤16384 / 14 bit
Interface
  • CANopen®
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로