• 영상
  • 상품명
  • Size (flange)
  • Shaft type
  • Range of switching speed (ns)
  • Switching outputs

속성으로 필터링

Shaft type

Size (flange)

Switching outputs

Protection EN 60529

Approvals

영상 상품명 Size (flange) Shaft type Range of switching speed (ns) Switching outputs
FS 90 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Range of switching speed (ns)
  • 850...4500 rpm (Δn = 2 rpm/s)
Switching outputs
  • 1 output, speed control
문의
HOG 86 + FSL Size (flange)
  • ø105 mm
Shaft type
  • ø16 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Range of switching speed (ns)
  • 850...4500 rpm (Δn = 2 rpm/s)
문의
POG 86 + FSL Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Range of switching speed (ns)
  • 850...4500 rpm (Δn = 2 rpm/s)
문의
POG 9 + FSL Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Range of switching speed (ns)
  • 850...4500 rpm (Δn = 2 rpm/s)
문의
POG 90 + FSL Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Range of switching speed (ns)
  • 850...4500 rpm (Δn = 2 rpm/s)
문의
HOG 10 + FSL Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Range of switching speed (ns)
  • 850...4500 rpm (Δn = 2 rpm/s)
문의
POG 10 + FSL Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Range of switching speed (ns)
  • 850...4500 rpm (Δn = 2 rpm/s)
문의
HOG 11 + FSL Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Range of switching speed (ns)
  • 850...4500 rpm (Δn = 2 rpm/s)
문의
POG 11 + FSL Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Range of switching speed (ns)
  • 850...4500 rpm (Δn = 2 rpm/s)
문의
TDP 0,09 + FSL Size (flange)
  • ø85 mm
Shaft type
  • ø6 mm solid shaft
Range of switching speed (ns)
  • 850...4500 rpm (Δn = 2 rpm/s)
문의
TDP 0,2 + FSL, TDPZ 0,2 + FSL Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Range of switching speed (ns)
  • 850...4500 rpm (Δn = 2 rpm/s)
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로