기술 데이터
Degree of protection (EN 60529)
  • IP 55
Humidity
  • < 98 % RH , condensing
Damping
  • 0 … 60 s
Characteristic
  • Linear or customised with max. 30 points
Output signal
  • 4 … 20 mA , 2-wire
  • 20 … 4 mA , 2-wire
Accuracy
  • < 0,025 % FSR
Step response time, T90
  • < 450 ms
Temperature drift
  • ± 0,01 %/K , max.
Load resistance
  • Rs ≤ (V DC - 7 V)/0.023 A
Resolution
  • 14 bit
Up/Down scaling limits
  • 23 mA / 3.5 mA
Ripple immunity
  • < 1 % FSR (1 Vrms, 50Hz...1kHz)
Effect of variations in supply voltage
  • 0,001 %/V
EMC
  • EN 61326-1
  • EN 50121-3-2:2016
Namur
  • NE21
Explosion protection
  • ATEX II 1 G Ex ia IIC T6...T4
  • ATEX II 3 G Ex ec IIC T6...T5 Gc
  • IECEx Ex ia IIC T6...T4
  • IECEx Ex ec IIC T6...T5 Gc

소프트웨어
Software

다운로드
Data sheet
Operating Manual
Certificates / approvals
Technical Reports / White Paper
CAD

도면
Drawings

부속품
Accessories
The selected altAttribute does not exist! ZPX1-004
DIN-rail mounting clip for FlexTop temperature transmitters

제품번호: 11043191

ZPX1-015
USB-A / USB Micro-B cable, 1.8 m

제품번호: 11203494

  • Usable for programming of FlexTop 2212 and FlexTop 2222

맨 위로