• 영상
  • 상품명
  • Product group
  • Product description
  • Features

속성으로 필터링

Product group

Output circuit

Response time / release time

Repeat accuracy

Belt speed

Type

Min. label gap

Label thickness

Output indicator

Protection class

Depth

Operating temperature

Sensitivity adjustment

Housing material

Height / length

Penetration depth

Fork width Sb

Width / diameter

Connection types

Design

Reverse polarity protection

Current consumption max. (no load)

Output function

IO-Link

Short circuit protection

Output current

Baud rate

Voltage supply range +Vs

Interface

Features

Product description

영상 상품명 Product group Product description Features
UL06-GP2J.7AF

제품번호: 11224118

Product group
  • Ultrasonic through beam sensors
Product description
  • Label sensors
Features
  • IO-Link / push-pull
  • Connector M12 5 pin
  • 60 °C
  • IP 67
문의
UL06-GP2J.7AF/H014

제품번호: 11224130

Product group
  • Ultrasonic through beam sensors
Product description
  • Label sensors
Features
  • IO-Link / push-pull
  • Connector M12 5 pin
  • 60 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로