기술 데이터
Mounting type
  • Flush
Nominal sensing distance Sn
  • 8 mm
Assured sensing distance Sa
  • ≤ 81 % of Sn
Real sensing distance Sr
  • ± 10 % von Sn
Temperature drift
  • ± 10 % of Sr
Hysteresis
  • 3 … 20 % of Sr
Output indicator
  • LED red
Correction factor typ.
  • Mild steel 100 %, stainless steel 70 %, aluminum 50 %, copper 45 %
Reference object
  • Fe360 24 x 24 x 1 mm
Electrical data
Switching frequency
  • 500 Hz
Voltage supply range +Vs
  • 6 … 36 VDC
Current consumption max. (no load)
  • 10 mA
Output circuit
  • NPN break function (NC)
Voltage drop Vd
  • <2 VDC
Output current
  • 200 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Design
  • Rectangular
Material (sensing face)
  • PBT
Housing material
  • Brass nickel plated
Dimension
  • 20 mm
Housing length
  • 32 mm
Connection types
  • Cable, L=2 m
Operating temperature
  • -25 … +75 °C
Storage temperature
  • -25 … +75 °C
Protection class
  • IP 67
Vibration resistance
  • IEC 60068-2-6:2008 10 g at f = 10 - 2000 Hz, duration 150 min per axis
Shock resistance
  • IEC 60068-2-27:2009 100 g / 6 ms, 10 jolts per axis and direction
Safe maximum values
MTTF
  • 2184 years
Diagnostic coverage (DC)
  • 0 %
Cable length
  • 200 cm
Shielded
  • No
External sheath: Material
  • PVC
Cable diameter
  • 3,0 mm
Wire cross section
  • 0.14 mm²
Insulation: Material
  • PVC
Bending radius (fixed)
  • 3 × outer diameter
Bending radius (mobile)
  • 10 × outer diameter

다운로드
Data sheet
Certificates / approvals
CAD

도면
Drawings
Connection diagram
Response diagram

부속품
Peripherals
The selected altAttribute does not exist! ZTEST-ALL.DIGITAL
Test unit for sensors digital

제품번호: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

제품번호: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
The selected altAttribute does not exist! 10152385
Sensofix series 18/20 inductive rectangular

제품번호: 10152385

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel

맨 위로