• 영상
  • 상품명
  • Product group
  • Dimension
  • Housing
  • Sensing distance max.
  • Features

속성으로 필터링

Product group

Sensing range

Design

Housing version

Dimension

Housing length

Connection types

Protection class/approvals

Output circuit

Operating temperature

Particular characteristics

Adjustability

영상 상품명 Product group Dimension Housing Sensing distance max. Features
IF08.D03L-Q25.GP1I.7VCU

제품번호: 11214892

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 8 mm
Housing
  • 8 mm x 24,6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Cable PUR, 2 m
  • -20 … 70 °C
  • IP 67
문의
IF08.D03L-Q25.GP1I.7VNU

제품번호: 11244232

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 8 mm
Housing
  • 8 mm x 24,6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Flylead connector PUR M8, L=200 mm
  • -20 … 70 °C
  • IP 67
문의
IF08.D03L-Q25.UA1E.7VCU

제품번호: 11214891

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 8 mm
Housing
  • 8 mm x 24,6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Analog 0 ... 10 VDC
  • Cable PUR, 2 m
  • -20 … 70 °C
  • IP 67
문의
IF08.D03L-Q25.UA1E.7VNU

제품번호: 11244231

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 8 mm
Housing
  • 8 mm x 24,6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Analog 0 ... 10 VDC
  • Flylead connector PUR M8, L=200 mm
  • -20 … 70 °C
  • IP 67
문의
IF200.D10L-Q41.DPMO.71CV/A014

제품번호: 11241893

Product group
  • Inductive distance sensors
Dimension
  • 20 mm
Housing
  • 20 mm x 41 mm
  • SAN
  • Linearized
  • Non-flush
Sensing distance max.
  • 0 … 10 mm
Features
  • PNP
  • Push-pull
  • Analog 0 ... 10 VDC
  • IO-Link
  • Cable PVC, 2 m
  • -25 … 75 °C
  • IP 67
문의
IF200.D10L-Q41.DPMO.71N/A014

제품번호: 11241894

Product group
  • Inductive distance sensors
Dimension
  • 20 mm
Housing
  • 20 mm x 41 mm
  • SAN
  • Linearized
  • Non-flush
Sensing distance max.
  • 0 … 10 mm
Features
  • PNP
  • Push-pull
  • Analog 0 ... 10 VDC
  • IO-Link
  • Connector M8 4 pin
  • -25 … 75 °C
  • IP 67
문의
IF200.D10L-Q41.GP2O.71CV/A014

제품번호: 11240173

Product group
  • Inductive distance sensors
Dimension
  • 20 mm
Housing
  • 20 mm x 41 mm
  • SAN
  • Linearized
  • Non-flush
Sensing distance max.
  • 0 … 10 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Cable PVC, 2 m
  • -25 … 75 °C
  • IP 67
문의
IF200.D10L-Q41.GP2O.71N/A014

제품번호: 11240174

Product group
  • Inductive distance sensors
Dimension
  • 20 mm
Housing
  • 20 mm x 41 mm
  • SAN
  • Linearized
  • Non-flush
Sensing distance max.
  • 0 … 10 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Connector M8 4 pin
  • -25 … 75 °C
  • IP 67
문의
IF200.D10L-Q41.UAMT.71CV

제품번호: 11240175

Product group
  • Inductive distance sensors
  • linearized
Dimension
  • 20 mm
Housing
  • 20 mm x 41 mm
  • SAN
  • Linearized
  • Non-flush
Sensing distance max.
  • 0 … 10 mm
Features
  • PNP
  • Analog 0 ... 10 VDC
  • Cable PVC, 2 m
  • -25 … 75 °C
  • IP 67
문의
IF200.D10L-Q41.UAMT.71N

제품번호: 11240176

Product group
  • Inductive distance sensors
Dimension
  • 20 mm
Housing
  • 20 mm x 41 mm
  • SAN
  • Linearized
  • Non-flush
Sensing distance max.
  • 0 … 10 mm
Features
  • PNP
  • Analog 0 ... 10 VDC
  • Connector M8
  • -25 … 75 °C
  • IP 67
문의
IF250.D12L-N52.GP1I.71CV

제품번호: 11705030

Product group
  • Inductive distance sensors
Dimension
  • 25 mm
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Linearized
  • Non-flush
Sensing distance max.
  • 0 … 12 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IR06.D03L-Q40.UA1Z.7SCV

제품번호: 11174154

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 6,5 mm
Housing
  • 6,5 mm x 40 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Analog 0 ... 10 VDC
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IR06.D03L-Q46.UA1T.7SL

제품번호: 11176070

Product group
  • Inductive distance sensors
  • linearized
Dimension
  • 6,5 mm
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Analog 0 ... 10 VDC
  • Connector M8
  • -25 … 75 °C
  • IP 67
문의
IR06.D03L-Q46.UA1Z.7SL

제품번호: 11174153

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 6,5 mm
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Analog 0 ... 10 VDC
  • Connector M8
  • -25 … 75 °C
  • IP 67
문의
IR08.D03L-Q46.UA1T.7SL

제품번호: 11175999

Product group
  • Inductive distance sensors
  • linearized
Dimension
  • 8 mm
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Analog 0 ... 10 VDC
  • Connector M8
  • -25 … 75 °C
  • IP 67
문의
IR12.D03K-F60.IA1E.7FO/B015

제품번호: 11158152

Product group
  • Inductive distance sensors
  • high sensitivity
Dimension
  • 12 mm
Housing
  • 12 mm x 60 mm
  • metal
  • Linearized
  • High sensitivity
  • Flush
Sensing distance max.
  • 2,75 … 3 mm
Features
  • Analog 4 ... 20 mA
  • Connector M12
  • -10 … 60 °C
  • IP 67
문의
IR12.D03K-F60.UA1E.7FO/B015

제품번호: 11158153

Product group
  • Inductive distance sensors
  • high sensitivity
Dimension
  • 12 mm
Housing
  • 12 mm x 60 mm
  • metal
  • Linearized
  • High sensitivity
  • Flush
Sensing distance max.
  • 2,75 … 3 mm
Features
  • Analog 0 ... 10 VDC
  • Connector M12
  • -10 … 60 °C
  • IP 67
문의
IR12.D04L-F60.UAME.7BF

제품번호: 11130474

Product group
  • Inductive distance sensors
  • linearized
Dimension
  • 12 mm
Housing
  • 12 mm x 60 mm
  • metal
  • 2 adjust. switching points
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 4 mm
Features
  • Analog 0 ... 10 VDC
  • PNP
  • Connector M12
  • -25 … 75 °C (Vs = 12 ... 30 VDC)
  • -25 … 60 °C (Vs = 12 ... 36 VDC)
  • IP 67
문의
IR12.D06L-F50.GP2I.7BF/A014

제품번호: 11236711

Product group
  • Inductive distance sensors
Dimension
  • 12 mm
Housing
  • 12 mm x 50 mm
  • metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 6 mm
Features
  • PNP
  • Push-pull
  • IO-Link dual channel
  • Connector M12
  • -25 … 75 °C
  • IP 67
문의
IR12.D06L-Q60.IA1E.7BF

제품번호: 11157693

Product group
  • Inductive distance sensors
  • linearized
Dimension
  • 12 mm
Housing
  • 12 mm x 60 mm
  • metal
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 6 mm
Features
  • Analog 4 ... 20 mA
  • Connector M12
  • -25 … 75 °C (Vs = 8 ... 30 VDC)
  • -25 … 60 °C (Vs = 8 ... 36 VDC)
  • IP 67
문의
IR12.D06L-Q60.UAME.7BF

제품번호: 11135332

Product group
  • Inductive distance sensors
  • linearized
Dimension
  • 12 mm
Housing
  • 12 mm x 60 mm
  • metal
  • 2 adjust. switching points
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 6 mm
Features
  • Analog 0 ... 10 VDC
  • PNP
  • Connector M12
  • -25 … 75 °C (Vs = 12 ... 30 VDC)
  • -25 … 60 °C (Vs = 12 ... 36 VDC)
  • IP 67
문의
IR18.D03K-F60.IA1E.7FO/B015

제품번호: 11158154

Product group
  • Inductive distance sensors
  • high sensitivity
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • metal
  • Linearized
  • High sensitivity
  • Flush
Sensing distance max.
  • 2,75 … 3 mm
Features
  • Analog 4 ... 20 mA
  • Connector M12
  • -10 … 60 °C
  • IP 67
문의
IR18.D03K-F60.UA1E.7FO/B015

제품번호: 11158155

Product group
  • Inductive distance sensors
  • high sensitivity
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • metal
  • Linearized
  • High sensitivity
  • Flush
Sensing distance max.
  • 2,75 … 3 mm
Features
  • Analog 0 ... 10 VDC
  • Connector M12
  • -10 … 60 °C
  • IP 67
문의
IR18.D08F-F60.UA1E.7BO

제품번호: 11170540

Product group
  • Inductive distance sensors
  • factor 1 - all metals
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • metal
  • Linearized
  • Factor 1
  • Flush
Sensing distance max.
  • 0 … 8 mm
Features
  • Analog 0 ... 10 VDC
  • Connector M12
  • -25 … 75 °C
  • IP 67
문의
IR18.D08L-Q60.UA1E.7BO

제품번호: 11141092

Product group
  • Inductive distance sensors
  • linearized
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • metal
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 8 mm
Features
  • Analog 0 ... 10 VDC
  • Connector M12
  • -25 … 75 °C
  • IP 67
문의
IR18.D08L-Q60.UAME.7BF

제품번호: 11130478

Product group
  • Inductive distance sensors
  • linearized
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • metal
  • 2 adjust. switching points
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 8 mm
Features
  • Analog 0 ... 10 VDC
  • Push-pull
  • Connector M12
  • -25 … 75 °C
  • IP 67
문의
IR18.D10L-F60.GP2I.7BF/A014

제품번호: 11236699

Product group
  • Inductive distance sensors
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 10 mm
Features
  • Push-pull
  • IO-Link dual channel
  • Connector M12
  • -25 … 75 °C
  • IP 67
문의
IR30.D18L-F60.GP2I.7BF/A014

제품번호: 11236710

Product group
  • Inductive distance sensors
Dimension
  • 30 mm
Housing
  • 30 mm x 60 mm
  • metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 18 mm
Features
  • PNP
  • Push-pull
  • IO-Link dual channel
  • Connector M12
  • -25 … 75 °C
  • IP 67
문의
IR30.D18L-F60.IA1E.7BO

제품번호: 11179029

Product group
  • Inductive distance sensors
  • linearized
Dimension
  • 30 mm
Housing
  • 30 mm x 60 mm
  • metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 18 mm
Features
  • Analog 4 ... 20 mA
  • Connector M12
  • -25 … 75 °C
  • IP 67
문의
IR30.D18L-F60.UA1E.7BO

제품번호: 11179028

Product group
  • Inductive distance sensors
  • linearized
Dimension
  • 30 mm
Housing
  • 30 mm x 60 mm
  • metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 18 mm
Features
  • Analog 0 ... 10 VDC
  • Connector M12
  • -25 … 75 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로