• 영상
  • 상품명
  • Product group
  • Dimension
  • Housing
  • Sensing distance max.
  • Features

속성으로 필터링

Product group

Sensing range

Design

Housing version

Dimension

Housing length

Connection types

Protection class/approvals

Output circuit

Operating temperature

Particular characteristics

Adjustability

영상 상품명 Product group Dimension Housing Sensing distance max. Features
IPRM 12I9504/S14

제품번호: 11017454

Product group
  • High precision analog sensors
  • high precision
Dimension
  • 12 mm
Housing
  • 12 mm x 90 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 0,5 … 1,5 mm
Features
  • Current output
  • Connector M12
  • 60 °C
  • IP 67
문의
IPRM 12I9505/S14

제품번호: 10128566

Product group
  • High precision analog sensors
  • high precision
Dimension
  • 12 mm
Housing
  • 12 mm x 90 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Current output
  • Connector M12
  • 60 °C
  • IP 67
문의
IPRM 12I9506/S14

제품번호: 11017453

Product group
  • High precision analog sensors
  • high precision
Dimension
  • 12 mm
Housing
  • 12 mm x 90 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Current output
  • Connector M12
  • 60 °C
  • IP 67
문의
IR12.D03K-F60.IA1E.7FO/B015

제품번호: 11158152

Product group
  • Inductive distance sensors
  • high sensitivity
Dimension
  • 12 mm
Housing
  • 12 mm x 60 mm
  • metal
  • Linearized
  • High sensitivity
  • Flush
Sensing distance max.
  • 2,75 … 3 mm
Features
  • Analog 4 ... 20 mA
  • Connector M12
  • -10 … 60 °C
  • IP 67
문의
IR12.D03K-F60.UA1E.7FO/B015

제품번호: 11158153

Product group
  • Inductive distance sensors
  • high sensitivity
Dimension
  • 12 mm
Housing
  • 12 mm x 60 mm
  • metal
  • Linearized
  • High sensitivity
  • Flush
Sensing distance max.
  • 2,75 … 3 mm
Features
  • Analog 0 ... 10 VDC
  • Connector M12
  • -10 … 60 °C
  • IP 67
문의
IR18.D03K-F60.IA1E.7FO/B015

제품번호: 11158154

Product group
  • Inductive distance sensors
  • high sensitivity
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • metal
  • Linearized
  • High sensitivity
  • Flush
Sensing distance max.
  • 2,75 … 3 mm
Features
  • Analog 4 ... 20 mA
  • Connector M12
  • -10 … 60 °C
  • IP 67
문의
IR18.D03K-F60.UA1E.7FO/B015

제품번호: 11158155

Product group
  • Inductive distance sensors
  • high sensitivity
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • metal
  • Linearized
  • High sensitivity
  • Flush
Sensing distance max.
  • 2,75 … 3 mm
Features
  • Analog 0 ... 10 VDC
  • Connector M12
  • -10 … 60 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로