기술 데이터
Technical data - electrical ratings
Voltage supply
  • 8...36 VDC
Reverse polarity protection
  • Yes
Short-circuit proof
  • Yes
Consumption typ.
  • 30 mA (24 VDC, w/o load)
  • 60 mA (24 VDC, w/o load, redundant)
Initializing time typ.
  • ≤ 500 ms after power on
Interface
  • SAE J1939
Function
  • Linear position feedback
Measuring range
  • Up to 4.7 m (linear position)
  • 0...360° (inclination sensor)
Resolution
  • 0,1 mm (linear position)
  • 0,1 ° (inclination angle)
Temperature coefficient
  • 0,04 °/K (inclination angle)
Linearity typ.
  • ±0.5 % FS (measuring length 2.3 m)
  • ±0.3 % FS (measuring length 4.7 m)
  • ±0.2° (inclination angle)
Absolute accuracy typ.
  • ±0,6 % FS (+25 °C / measuring length 2.3 m)
  • ±1 % FS (-40...+85 °C / measuring length 2.3 m)
  • ±0,5 % FS (+25 °C / measuring length 4.7 m)
  • ±0,9 % FS (-40...+85 °C / measuring length 4.7 m)
  • ±0,4 ° (+25 °C / inclination angle)
Sensing method
  • Magnetic
Code
  • Programmable
Load dump protection
  • ISO 7637-2
  • Test Level 4, 12 V/24 V systems
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Programmable parameters
  • Operating modes
  • Rotating direction
  • Scaling
  • Zero position
Technical data - mechanical design
Protection EN 60529
  • IP 67 (housing, drainage holes closed)
  • IP 54 (cable inlet)
Material
  • Cable: stainless steel cable AISI 316 coated with nylon PA12
  • Housing: plastic
Operating temperature
  • -40...+85 °C
Service life
  • Typ. 500 000 strokes
  • (depends on the type of shaft load)
Measuring length
  • 2,3 m
  • 4,7 m
Cable acceleration
  • ≤10 m/s²
Cable speed
  • ≤1 m/s
Cable diameter
  • 0,7 mm
Cable fastening
  • Eyelet
  • Height: 5 mm
  • Internal diameter: 8 mm
  • Outer diameter: 15 mm
Pull-in force
  • >1,5 N (+25 °C, pull-in force reduced at low temperatures)
Pull-out force
  • ≤8 N (+25 °C)
Relative humidity
  • 95 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration 20 g, 58-2000 Hz
  • EN 60068-2-27
  • Shock 50 g, 11 ms
Weight approx.
  • 440 g
Connection
  • Flange connector M12, 5-pin
  • Cable 2 m, radial
Instruction
  • Please consider the assembly instructions

소프트웨어
Software

다운로드
Data sheet
Software Manual
CAD

맨 위로