|
CA.TPE5-11702285
제품번호: 11702285
|
Overview
- Side A: Wires with Crimp contacts; Side B: Wires with Crimp contacts and shielding with Crimp contacts
- Cable structure: 5 x 0,34 mm²
- TPE; suitable for Food & Beverage
- Good resistance against chemicals and UV
- Halogen free
|
|
|
|
|
CA.TPE5-11702288
제품번호: 11702288
|
Overview
- Side A: Wires with Crimp contacts; Side B: Wires with Crimp contacts and shielding with Crimp contacts
- Cable structure: 5 x 0,34 mm²
- TPE; suitable for Food & Beverage
- Good resistance against chemicals and UV
- Halogen free
|
|
|
|
|
CA.TPE5-11702289
제품번호: 11702289
|
Overview
- Side A: Wires with Crimp contacts; Side B: Wires with Crimp contacts and shielding with Crimp contacts
- Cable structure: 5 x 0,34 mm²
- TPE; suitable for Food & Beverage
- Good resistance against chemicals and UV
- Halogen free
|
|
|
|
|
CA.TPE8-11702290
제품번호: 11702290
|
Overview
- Side A: Wires with Crimp contacts; Side B: Wires with Crimp contacts and shielding with Crimp contacts
- Cable structure: 8 x 0,34 mm²
- TPE; suitable for Food & Beverage
- Good resistance against chemicals and UV
- Halogen free
|
|
|
|
|
CA.TPE8-11702291
제품번호: 11702291
|
Overview
- Side A: Wires with Crimp contacts; Side B: Wires with Crimp contacts and shielding with Crimp contacts
- Cable structure: 8 x 0,34 mm²
- TPE; suitable for Food & Beverage
- Good resistance against chemicals and UV
- Halogen free
|
|
|
|
|
CA.TPE8-11702292
제품번호: 11702292
|
Overview
- Side A: Wires with Crimp contacts; Side B: Wires with Crimp contacts and shielding with Crimp contacts
- Cable structure: 8 x 0,34 mm²
- TPE; suitable for Food & Beverage
- Good resistance against chemicals and UV
- Halogen free
|
|
|
|
|
CAM12.A8Z-11273351
제품번호: 11273351
|
Overview
- M12 IO-Link adapter for EB260. Connects the M12.A8 connector of the encoder to an M12.A3 for connection to any standard IO-Link master
|
|
|
|
|
CAM12.A8Z-11728673
제품번호: 11728673
|
Overview
- M12 Y-adapter for EB260. Loops through M12.A8 and feeds out M12.A3 for connection to an IO-Link master
|
|
|
|
|
CAM12.L5Z-11707721
제품번호: 11707721
|
Overview
- Adapter M12 L-coded to DC 5.1 for operating an IO-Link master with plug-in power supply unit 11087165
|
|
|
|
|
CAM8.A3-11235085
제품번호: 11235085
|
Overview
- M8, male, 3 poles; M8, female, 4 poles
- Head A: IP67; Head B: IP67
- Material: PUR
|
|
|
|
|
CAM8.A4-11235086
제품번호: 11235086
|
Overview
- M8, male, 3 poles; M8, female, 4 poles
- Head A: IP67; Head B: IP67
- Material: PUR
|
|
|
|