기술 데이터
Process temperature
  • -50 … 400 °C
Max. flow velocity
  • 40 m/s , gases
  • 5 m/s , liquids
Pt100 accuracy class (EN 60751)
  • B (± 0.3 °C at 0 °C)
  • ± (0.3 + 0.005 × t)°C
Thermal response time, T50
  • ≤ 7,6 s
Process pressure
  • -1 … 100 bar
Sensor length
  • 200 mm
Sensor tube material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Degree of protection (EN 60529)
  • IP 65
Humidity
  • ≤ 100 % RH , condensing
Vibration (sinusoidal) (EN 60068-2-6)
  • 1.6 mm p-p (2 … 25 Hz), 4 g (25 … 100 Hz), 1 octave / min.
With transmitter
  • 4 … 20 mA , 2-wire
EMC
  • EN 61326-1

소프트웨어
Software

다운로드
Data sheet
Operating Manual
Certificates / approvals
Technical Reports / White Paper
CAD

도면
Drawings
The selected altAttribute does not exist!

With embedded sensor

(png | 99 KB)
The selected altAttribute does not exist!

DIN Form B housing

(png | 39 KB)
The selected altAttribute does not exist!

G 1/2 A DIN 3852-A (BCID: G44)

(png | 16 KB)

맨 위로