기술 데이터
Type
  • Through beam sensor
Special type
  • Washdown design
Emitter / receiver
  • Receiver
Actual range Sb
  • 10 m
Nominal range Sn
  • 15 m
Alignment / soiled lens indicator
  • Flashing light indicator
Light indicator
  • LED yellow
Power on indication
  • LED green
Sensitivity adjustment
  • qTeach
Alignment optical axis
  • < 2°
Approvals/certificates
  • Ecolab
Electrical data
Response time / release time
  • < 0,49 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 40 mA
Current consumption typ.
  • 30 mA
Voltage drop Vd
  • <3 VDC
Output function
  • Light / dark operate
Output circuit
  • PNP complementary
Output current
  • 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 16,5 mm
Height / length
  • 34,7 mm
Depth
  • 28,2 mm
Design
  • Rectangular
Housing material
  • Stainless steel 1.4404 (V4A)
Front (optics)
  • PMMA
Connection types
  • Connector M8 4 pin
Operating temperature
  • -25 … +60 °C
Protection class
  • IP 68/69K & proTect+

다운로드
Data sheet

다이어그램
Excess gain curve

도면
Drawings
Connection diagram
Pin assignment

부속품
Fitting emitter
O300W.TR-ZZZZ.PVN
Through beam sensors - washdown

제품번호: 11167300

  • emitter
  • through beam sensor
  • 10 m
  • pulsed red LED
  • connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

제품번호: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

제품번호: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
Sensofix O300/U300

제품번호: 11104963

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
Mounting bracket O300/U300 (L design)

제품번호: 11102423

  • Material: Steel
Mounting bracket O300 - Retrofit for sensors series 20

제품번호: 11124807

  • Material: Steel
끝이 낱선 케이블
The selected altAttribute does not exist! CAM8.A4-11232537

제품번호: 11232537

  • M8, female, A-coded; 4-poles; PUR, 100 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232538

제품번호: 11232538

  • M8, female, A-coded; 4-poles; PUR, 200 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232539

제품번호: 11232539

  • M8, female, A-coded; 4-poles; PUR, 300 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232540

제품번호: 11232540

  • M8, female, A-coded; 4-poles; PUR, 500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232541

제품번호: 11232541

  • M8, female, A-coded; 4-poles; PUR, 1000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232542

제품번호: 11232542

  • M8, female, A-coded; 4-poles; PUR, 1500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232543

제품번호: 11232543

  • M8, female, A-coded; 4-poles; PUR, 2000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232544

제품번호: 11232544

  • M8, female, A-coded; 4-poles; PUR, 2500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11234992

제품번호: 11234992

  • M8, female, A-coded; 4-poles; PUR, 3000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232545 – CAM8.A4-11232546 – CAM8.A4-11232548 – CAM8.A4-11232549 – CAM8.A4-11232550 – CAM8.A4-11232551 – CAM8.A4-11232552 – CAM8.A4-11232547 CAM8.A4-11232545

제품번호: 11232545

  • M8, female, A-coded; 4-poles; PUR, 100 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232545 – CAM8.A4-11232546 – CAM8.A4-11232548 – CAM8.A4-11232549 – CAM8.A4-11232550 – CAM8.A4-11232551 – CAM8.A4-11232552 – CAM8.A4-11232547 CAM8.A4-11232546

제품번호: 11232546

  • M8, female, A-coded; 4-poles; PUR, 200 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232545 – CAM8.A4-11232546 – CAM8.A4-11232548 – CAM8.A4-11232549 – CAM8.A4-11232550 – CAM8.A4-11232551 – CAM8.A4-11232552 – CAM8.A4-11232547 CAM8.A4-11232548

제품번호: 11232548

  • M8, female, A-coded; 4-poles; PUR, 500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232545 – CAM8.A4-11232546 – CAM8.A4-11232548 – CAM8.A4-11232549 – CAM8.A4-11232550 – CAM8.A4-11232551 – CAM8.A4-11232552 – CAM8.A4-11232547 CAM8.A4-11232549

제품번호: 11232549

  • M8, female, A-coded; 4-poles; PUR, 1000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232545 – CAM8.A4-11232546 – CAM8.A4-11232548 – CAM8.A4-11232549 – CAM8.A4-11232550 – CAM8.A4-11232551 – CAM8.A4-11232552 – CAM8.A4-11232547 CAM8.A4-11232550

제품번호: 11232550

  • M8, female, A-coded; 4-poles; PUR, 1500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232545 – CAM8.A4-11232546 – CAM8.A4-11232548 – CAM8.A4-11232549 – CAM8.A4-11232550 – CAM8.A4-11232551 – CAM8.A4-11232552 – CAM8.A4-11232547 CAM8.A4-11232551

제품번호: 11232551

  • M8, female, A-coded; 4-poles; PUR, 2000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232545 – CAM8.A4-11232546 – CAM8.A4-11232548 – CAM8.A4-11232549 – CAM8.A4-11232550 – CAM8.A4-11232551 – CAM8.A4-11232552 – CAM8.A4-11232547 CAM8.A4-11232552

제품번호: 11232552

  • M8, female, A-coded; 4-poles; PUR, 2500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232545 – CAM8.A4-11232546 – CAM8.A4-11232548 – CAM8.A4-11232549 – CAM8.A4-11232550 – CAM8.A4-11232551 – CAM8.A4-11232552 – CAM8.A4-11232547 CAM8.A4-11232547

제품번호: 11232547

  • M8, female, A-coded; 4-poles; PUR, 300 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11247863

제품번호: 11247863

  • M8, female, A-coded; 4-poles; PUR, 200 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11247865

제품번호: 11247865

  • M8, female, A-coded; 4-poles; PUR, 300 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11247866

제품번호: 11247866

  • M8, female, A-coded; 4-poles; PUR, 500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11247869

제품번호: 11247869

  • M8, female, A-coded; 4-poles; PUR, 1000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232545 – CAM8.A4-11232546 – CAM8.A4-11232548 – CAM8.A4-11232549 – CAM8.A4-11232550 – CAM8.A4-11232551 – CAM8.A4-11232552 – CAM8.A4-11232547 CAM8.A4-11247893

제품번호: 11247893

  • M8, female, A-coded; 4-poles; PUR, 200 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! ESG 32AY0200

제품번호: 11166415

  • M8, female, A-coded; 4-poles; TPE, 200 cm, free cable end
  • Dragchain capable,suitable für robotics, suitable for food & beverage
  • Head A: IP65, IP66K, IP67, IP69
  • Cable: Good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! ESG 32AY0500

제품번호: 11166419

  • M8, female, A-coded; 4-poles; TPE, 500 cm, free cable end
  • Dragchain capable,suitable für robotics, suitable for food & beverage
  • Head A: IP65, IP66K, IP67, IP69
  • Cable: Good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! ESG 32AY1000

제품번호: 11166440

  • M8, female, A-coded; 4-poles; TPE, 1000 cm, free cable end
  • Dragchain capable,suitable für robotics, suitable for food & beverage
  • Head A: IP65, IP66K, IP67, IP69
  • Cable: Good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! ESW 31AY0200

제품번호: 11166441

  • M8, female, A-coded; 4-poles; TPE, 1000 cm, free cable end
  • Dragchain capable,suitable für robotics, suitable for food & beverage
  • Head A: IP65, IP66K, IP67, IP69
  • Cable: Good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! ESW 31AY0500

제품번호: 11166442

  • M8, female, A-coded; 4-poles; TPE, 500 cm, free cable end
  • Dragchain capable,suitable für robotics, suitable for food & beverage
  • Head A: IP65, IP66K, IP67, IP69
  • Cable: Good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! ESW 31AY1000

제품번호: 11166443

  • M8, female, A-coded; 4-poles; TPE, 200 cm, free cable end
  • Dragchain capable,suitable für robotics, suitable for food & beverage
  • Head A: IP65, IP66K, IP67, IP69
  • Cable: Good resistance against chemicals, flames and oils
  • Halogen free

맨 위로