|
OT300.DL-UBZZB.72CU
제품번호: 11240056
|
Product group
- Distance sensors
- miniature
- Time of Flight
|
Housing
- 12,9 mm x 32,3 mm
- plastic
|
Sensing distance max.
|
Features
- Pulsed red laser diode
- Analog 0 ... 10 VDC
- Cable 4 pin, 2 m
- -20 … 50 °C
- IP 67
|
|
|
|
|
OT300.DL-UBZZB.72N
제품번호: 11240055
|
Product group
- Distance sensors
- miniature
- Time of Flight
|
Housing
- 12,9 mm x 32,3 mm
- plastic
|
Sensing distance max.
|
Features
- Pulsed red laser diode
- Analog 0 ... 10 VDC
- Connector M8 4 pin
- -20 … 50 °C
- IP 67
|
|
|
|
|
OT300.GL-GLZZJ.72CU
제품번호: 11240058
|
Product group
- Diffuse sensors with background suppression
- miniature
- Time of Flight
|
Housing
- 12,9 mm x 32,3 mm
- plastic
|
Sensing distance max.
|
Features
- Pulsed red laser diode
- Push-pull / IO-Link
- Cable 4 pin, 2 m
- -20 … 50 °C
- IP 67
|
|
|
|
|
OT300.GL-GLZZJ.72N
제품번호: 11240057
|
Product group
- Diffuse sensors with background suppression
- miniature
- Time of Flight
|
Housing
- 12,9 mm x 32,3 mm
- plastic
|
Sensing distance max.
|
Features
- Pulsed red laser diode
- Push-pull / IO-Link
- Connector M8 4 pin
- -20 … 50 °C
- IP 67
|
|
|
|
|
OT300.GL-NLNVT.72CU
제품번호: 11250343
|
Product group
- Diffuse sensors with background suppression
- miniature
- Time of Flight
|
Housing
- 12,9 mm x 32,3 mm
- plastic
|
Sensing distance max.
|
Features
- Pulsed red laser diode
- NPN
- Cable 4 pin, 2 m
- -20 … 50 °C
- IP 67
|
|
|
|
|
OT300.GL-NLNVT.72N
제품번호: 11250342
|
Product group
- Diffuse sensors with background suppression
- miniature
- Time of Flight
|
Housing
- 12,9 mm x 32,3 mm
- plastic
|
Sensing distance max.
|
Features
- Pulsed red laser diode
- NPN
- Connector M8 4 pin
- -20 … 50 °C
- IP 67
|
|
|
|
|
OT300.GL-PLPVT.72CU
제품번호: 11250341
|
Product group
- Diffuse sensors with background suppression
- miniature
- Time of Flight
|
Housing
- 12,9 mm x 32,3 mm
- plastic
|
Sensing distance max.
|
Features
- Pulsed red laser diode
- PNP
- Cable 4 pin, 2 m
- -20 … 50 °C
- IP 67
|
|
|
|
|
OT300.GL-PLPVT.72N
제품번호: 11250340
|
Product group
- Diffuse sensors with background suppression
- miniature
- Time of Flight
|
Housing
- 12,9 mm x 32,3 mm
- plastic
|
Sensing distance max.
|
Features
- Pulsed red laser diode
- PNP
- Connector M8 4 pin
- -20 … 50 °C
- IP 67
|
|
|
|
|
OT300.SL-GDZZJ.72CU
제품번호: 11240070
|
Product group
- SmartReflect Light barriers
- miniature
- Time of Flight
|
Housing
- 12,9 mm x 32,3 mm
- plastic
|
Sensing distance max.
|
Features
- Pulsed red laser diode
- Push-pull / IO-Link
- Cable 4 pin, 2 m
- -20 … 50 °C
- IP 67
|
|
|
|
|
OT300.SL-GDZZJ.72N
제품번호: 11240059
|
Product group
- SmartReflect Light barriers
- miniature
- Time of Flight
|
Housing
- 12,9 mm x 32,3 mm
- plastic
|
Sensing distance max.
|
Features
- Pulsed red laser diode
- Push-pull / IO-Link
- Connector M8 4 pin
- -20 … 50 °C
- IP 67
|
|
|
|
|
OT300.SL-NDNVT.72CU
제품번호: 11250347
|
Product group
- SmartReflect Light barriers
- miniature
- Time of Flight
|
Housing
- 12,9 mm x 32,3 mm
- plastic
|
Sensing distance max.
|
Features
- Pulsed red laser diode
- NPN
- Connector M8 4 pin
- -20 … 50 °C
- IP 67
|
|
|
|
|
OT300.SL-NDNVT.72N
제품번호: 11250346
|
Product group
- SmartReflect Light barriers
- miniature
- Time of Flight
|
Housing
- 12,9 mm x 32,3 mm
- plastic
|
Sensing distance max.
|
Features
- Pulsed red laser diode
- NPN
- Connector M8 4 pin
- -20 … 50 °C
- IP 67
|
|
|
|
|
OT300.SL-PDPVT.72CU
제품번호: 11250345
|
Product group
- SmartReflect Light barriers
- miniature
- Time of Flight
|
Housing
- 12,9 mm x 32,3 mm
- plastic
|
Sensing distance max.
|
Features
- Pulsed red laser diode
- PNP
- Cable 4 pin, 2 m
- -20 … 50 °C
- IP 67
|
|
|
|
|
OT300.SL-PDPVT.72N
제품번호: 11250344
|
Product group
- SmartReflect Light barriers
- miniature
- Time of Flight
|
Housing
- 12,9 mm x 32,3 mm
- plastic
|
Sensing distance max.
|
Features
- Pulsed red laser diode
- PNP
- Connector M8 4 pin
- -20 … 50 °C
- IP 67
|
|
|
|