|
VCXG-03SWIR.XC
제품번호: 11727221
|
Sensor data
- Sony IMX991
- SWIR
- 1/4″ CMOS
- Global shutter
- 656 × 520 px
- 5 × 5 µm
- 250 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
VCXG-14SWIR.XC
제품번호: 11706164
|
Sensor data
- Sony IMX990
- SWIR
- 1/2″ CMOS
- Global shutter
- 1296 × 1032 px
- 5 × 5 µm
- 71 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|