|
VCXG-124C.I.PTP
제품번호: 11217711
|
Sensor data
- Sony IMX304 Gen2
- Color
- 1.1″ CMOS
- Global shutter
- 4096 × 3000 px
- 3.45 × 3.45 µm
- 9 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
Time synchronization IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
|
|
|
|
VCXG-124M.I.PTP
제품번호: 11217710
|
Sensor data
- Sony IMX304 Gen2
- Mono
- 1.1″ CMOS
- Global shutter
- 4096 × 3000 px
- 3.45 × 3.45 µm
- 9 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
Time synchronization IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
|
|
|
|
VCXG-15C.I.PTP
제품번호: 11700943
|
Sensor data
- Sony IMX273 Gen2
- Color
- 1/2.9″ CMOS
- Global shutter
- 1440 × 1080 px
- 3.45 × 3.45 µm
- 79 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
Time synchronization IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
|
|
|
|
VCXG-15M.I.PTP
제품번호: 11700942
|
Sensor data
- Sony IMX273 Gen2
- Mono
- 1/2.9″ CMOS
- Global shutter
- 1440 × 1080 px
- 3.45 × 3.45 µm
- 79 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
Time synchronization IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
|
|
|
|
VCXG-32C.I.PTP
제품번호: 11217697
|
Sensor data
- Sony IMX265 Gen2
- Color
- 1/1.8″ CMOS
- Global shutter
- 2048 × 1536 px
- 3.45 × 3.45 µm
- 39 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
Time synchronization IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
|
|
|
|
VCXG-32M.I.PTP
제품번호: 11217696
|
Sensor data
- Sony IMX265 Gen2
- Mono
- 1/1.8″ CMOS
- Global shutter
- 2048 × 1536 px
- 3.45 × 3.45 µm
- 39 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
Time synchronization IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
|
|
|
|
VCXG-51C.I.PTP
제품번호: 11217698
|
Sensor data
- Sony IMX264 Gen2
- Color
- 2/3″ CMOS
- Global shutter
- 2448 × 2048 px
- 3.45 × 3.45 µm
- 24 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
Time synchronization IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
|
|
|
|
VCXG-51M.I.PTP
제품번호: 11217699
|
Sensor data
- Sony IMX264 Gen2
- Mono
- 2/3″ CMOS
- Global shutter
- 2448 × 2048 px
- 3.45 × 3.45 µm
- 24 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
Time synchronization IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
|
|
|