• 영상
  • 상품명
  • Product group
  • Measuring range
  • Protection class
  • Light source
  • Interface

속성으로 필터링

Product group

Measuring range

Protection class

Light source

Interface

영상 상품명 Product group Measuring range Protection class Light source Interface
OE40.F22-YIN

제품번호: 11722385

Product group
  • Edge sensors
  • Performance
Measuring range
  • 22 mm
Protection class
  • IP 67
Light source
  • Pulsed infrared diode
Interface
  • Analog and digital
  • IO-Link V1.1.3
문의
OE40.F24-YIN

제품번호: 11722383

Product group
  • Edge sensors
  • Performance
Measuring range
  • 24 mm
Protection class
  • IP 67
Light source
  • Pulsed infrared diode
Interface
  • Analog and digital
  • IO-Link V1.1.3
문의
OE40.S24-YIN

제품번호: 11722384

Product group
  • Edge sensors
  • Performance
Measuring range
  • 24 mm
Protection class
  • IP 67
Light source
  • Pulsed infrared diode
Interface
  • Analog and digital
  • IO-Link V1.1.3
문의
OE60.S10-TXF

제품번호: 11722571

Product group
  • Edge sensors
  • High performance
Measuring range
  • 10 mm
Protection class
  • IP 65
Light source
  • Pulsed red laser diode
Interface
  • RS485
문의
OE40.F22-AIN

제품번호: 11722388

Product group
  • Edge sensors
  • Performance
Measuring range
  • 22 mm
Protection class
  • IP 67
Light source
  • Pulsed infrared diode
Interface
  • Analog
문의
OE40.F24-AIN

제품번호: 11722386

Product group
  • Edge sensors
  • Performance
Measuring range
  • 24 mm
Protection class
  • IP 67
Light source
  • Pulsed infrared diode
Interface
  • Analog
문의
OE40.S24-AIN

제품번호: 11722387

Product group
  • Edge sensors
  • Performance
Measuring range
  • 24 mm
Protection class
  • IP 67
Light source
  • Pulsed infrared diode
Interface
  • Analog
문의
OXS100-R05V.E02

제품번호: 11728843

Product group
  • Smart Profile sensors
Measuring range
  • 48 ... 72 mm
Protection class
  • IP 65
Light source
  • Pulsed red laser diode
Interface
  • Serial RS485, 2 x Switching Output, Analog Output
문의
OXS100-R10V.E02

제품번호: 11728841

Product group
  • Smart Profile sensors
Measuring range
  • 75 ... 125 mm
Protection class
  • IP 65
Light source
  • Pulsed red laser diode
Interface
  • Serial RS485, 2 x Switching Output, Analog Output
문의
OXS200-B02A.E02

제품번호: 11728848

Product group
  • Smart Profile sensors
Measuring range
  • 20 ... 28 mm
Protection class
  • IP 65
Light source
  • Pulsed blue laser diode
Interface
  • Fast-Ethernet 100-MBit/s, 2 x Switching Output, Analog Output
문의
OXS200-B20A.E02

제품번호: 11728844

Product group
  • Smart Profile sensors
Measuring range
  • 180 ... 300 mm
Protection class
  • IP 65
Light source
  • Pulsed blue laser diode
Interface
  • Fast-Ethernet 100-MBit/s, 2 x Switching Output, Analog Output
문의
OXS200-R05A.E02

제품번호: 11728847

Product group
  • Smart Profile sensors
Measuring range
  • 48 ... 72 mm
Protection class
  • IP 65
Light source
  • Pulsed red laser diode
Interface
  • Fast-Ethernet 100-MBit/s, 2 x Switching Output, Analog Output
문의
OXS200-R10A.E02

제품번호: 11728845

Product group
  • Smart Profile sensors
Measuring range
  • 75 ... 125 mm
Protection class
  • IP 65
Light source
  • Pulsed red laser diode
Interface
  • Fast-Ethernet 100-MBit/s, 2 x Switching Output, Analog Output
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로