기술 데이터
Particular characteristics
  • Heat resistant
  • Side view
Type
  • Diffuse sensors
Sensing distance Tw
  • 1 … 20 mm
Response time / release time
  • 0,5 … 1 ms
Fiber optic head
  • Cylindrical smooth (radial)
Width / diameter (head)
  • 8,8 mm
Height / length (head)
  • 16 mm
Material (head)
  • Aluminum
Bending radius
  • 12 mm (stat.)
  • 24 mm (dynam.)
Cable jacket diameter
  • 4 mm
Material cable jacket
  • Brass chromium plated
Fiber cross section
  • 0,5 mm²
Material (fiber optic cable)
  • Glass
Length (fiber optic cable)
  • 1000 mm
Operating temperature
  • -25 … +120 °C

다운로드
Data sheet
CAD

맨 위로