• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filtrare per caratteristiche

Design

Sensing range

Dimension

Housing length

Housing version

Mounting type

Connection types

Circuito di uscita

Protection class/approvals

Temperatura d'esercizio

Particular characteristics

Immagine Nome del prodotto Product group Housing Sensing distance max. Features Availability
I40.P0HS-F22.NC1Z.7SCV

Articolo n..: 11725704

Product group
  • Inductive proximity switch
Housing
  • 4 mm x 22 mm
  • Stainless steel (V2A)
  • Flush
Sensing distance max.
  • 0,8 mm
  • ≤ 81 % of Sn
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
I40.P0HS-F22.NO1Z.7SCV

Articolo n..: 11725703

Product group
  • Inductive proximity switch
Housing
  • 4 mm x 22 mm
  • Stainless steel (V2A)
  • Flush
Sensing distance max.
  • 0,8 mm
  • ≤ 81 % of Sn
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
I40.P0HS-F22.PC1Z.7SCV

Articolo n..: 11725702

Product group
  • Inductive proximity switch
Housing
  • 4 mm x 22 mm
  • Stainless steel (V2A)
  • Flush
Sensing distance max.
  • 0,8 mm
  • ≤ 81 % of Sn
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
I40.P0HS-F22.PO1Z.7SCV

Articolo n..: 11725701

Product group
  • Inductive proximity switch
Housing
  • 4 mm x 22 mm
  • Stainless steel (V2A)
  • Flush
Sensing distance max.
  • 0,8 mm
  • ≤ 81 % of Sn
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
I60.P01S-F20.NC1Z.7BCU

Articolo n..: 11725708

Product group
  • Inductive proximity switch
Housing
  • 6 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
  • ≤ 81 % of Sn
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
I60.P01S-F20.NO1Z.7BCU

Articolo n..: 11725707

Product group
  • Inductive proximity switch
Housing
  • 6 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
  • ≤ 81 % of Sn
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
I60.P01S-F20.PC1Z.7BCU

Articolo n..: 11725706

Product group
  • Inductive proximity switch
Housing
  • 6 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
  • ≤ 81 % of Sn
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
I60.P01S-F20.PO1Z.7BCU

Articolo n..: 11725705

Product group
  • Inductive proximity switch
Housing
  • 6 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
  • ≤ 81 % of Sn
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
I80.P02S-F40.NC1Z.7WCV

Articolo n..: 11725700

Product group
  • Inductive proximity switch
Housing
  • 8 mm x 40 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
  • ≤ 81 % of Sn
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
I80.P02S-F40.NC1Z.7WL

Articolo n..: 11725696

Product group
  • Inductive proximity switch
Housing
  • 8 mm x 40 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
  • ≤ 81 % of Sn
Features
  • NPN break function (NC)
  • Connector M8, 3 pin
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
I80.P02S-F40.NO1Z.7WCV

Articolo n..: 11725699

Product group
  • Inductive proximity switch
Housing
  • 8 mm x 40 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
  • ≤ 81 % of Sn
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
I80.P02S-F40.NO1Z.7WL

Articolo n..: 11725695

Product group
  • Inductive proximity switch
Housing
  • 8 mm x 40 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
  • ≤ 81 % of Sn
Features
  • NPN make function (NO)
  • Connector M8, 3 pin
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
I80.P02S-F40.PC1Z.7WCV

Articolo n..: 11725698

Product group
  • Inductive proximity switch
Housing
  • 8 mm x 40 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
  • ≤ 81 % of Sn
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
I80.P02S-F40.PC1Z.7WL

Articolo n..: 11725694

Product group
  • Inductive proximity switch
Housing
  • 8 mm x 40 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
  • ≤ 81 % of Sn
Features
  • PNP break function (NC)
  • Connector M8, 3 pin
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
I80.P02S-F40.PO1Z.7WCV

Articolo n..: 11725697

Product group
  • Inductive proximity switch
Housing
  • 8 mm x 40 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
  • ≤ 81 % of Sn
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
I80.P02S-F40.PO1Z.7WL

Articolo n..: 11725693

Product group
  • Inductive proximity switch
Housing
  • 8 mm x 40 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
  • ≤ 81 % of Sn
Features
  • PNP make function (NO)
  • Connector M8, 3 pin
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
I81.P02S-F20.NC1Z.7WCV

Articolo n..: 11725692

Product group
  • Inductive proximity switch
Housing
  • 8 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
  • ≤ 81 % of Sn
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
I81.P02S-F20.NC1Z.7WL

Articolo n..: 11725688

Product group
  • Inductive proximity switch
Housing
  • 8 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
  • ≤ 81 % of Sn
Features
  • NPN break function (NC)
  • Connector M8, 3 pin
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
I81.P02S-F20.NO1Z.7WCV

Articolo n..: 11725691

Product group
  • Inductive proximity switch
Housing
  • 8 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
  • ≤ 81 % of Sn
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
I81.P02S-F20.NO1Z.7WL

Articolo n..: 11725687

Product group
  • Inductive proximity switch
Housing
  • 8 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
  • ≤ 81 % of Sn
Features
  • NPN make function (NO)
  • Connector M8, 3 pin
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
I81.P02S-F20.PC1Z.7WCV

Articolo n..: 11725690

Product group
  • Inductive proximity switch
Housing
  • 8 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
  • ≤ 81 % of Sn
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
I81.P02S-F20.PC1Z.7WL

Articolo n..: 11725686

Product group
  • Inductive proximity switch
Housing
  • 8 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
  • ≤ 81 % of Sn
Features
  • PNP break function (NC)
  • Connector M8, 3 pin
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
I81.P02S-F20.PO1Z.7WCV

Articolo n..: 11725689

Product group
  • Inductive proximity switch
Housing
  • 8 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
  • ≤ 81 % of Sn
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
I81.P02S-F20.PO1Z.7WL

Articolo n..: 11725685

Product group
  • Inductive proximity switch
Housing
  • 8 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
  • ≤ 81 % of Sn
Features
  • PNP make function (NO)
  • Connector M8, 3 pin
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IF08.P02S-F16.NC1Z.7WCV

Articolo n..: 11726754

Product group
  • Inductive proximity switch
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
  • ≤ 81 % of Sn
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IF08.P02S-F16.NC1Z.7WLV

Articolo n..: 11726750

Product group
  • Inductive proximity switch
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
  • ≤ 81 % of Sn
Features
  • NPN break function (NC)
  • Flylead connector M8 3 pin
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IF08.P02S-F16.NO1Z.7WCV

Articolo n..: 11726753

Product group
  • Inductive proximity switch
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
  • ≤ 81 % of Sn
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IF08.P02S-F16.NO1Z.7WLV

Articolo n..: 11726749

Product group
  • Inductive proximity switch
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
  • ≤ 81 % of Sn
Features
  • NPN make function (NO)
  • Flylead connector M8 3 pin
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IF08.P02S-F16.PC1Z.7WCV

Articolo n..: 11726752

Product group
  • Inductive proximity switch
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
  • ≤ 81 % of Sn
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IF08.P02S-F16.PC1Z.7WLV

Articolo n..: 11726748

Product group
  • Inductive proximity switch
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
  • ≤ 81 % of Sn
Features
  • PNP break function (NC)
  • Flylead connector M8 3 pin
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta

Non hai trovato quello che cercavi?

In alto