Dati tecnici
Dati tecnici - Valori elettrici
Tensione operativa
  • 9...30 VDC
  • 5 VDC ±5 %
Corrente operativa senza carico
  • ≤100 mA
Impulsi per giro
  • 500 … 5000
Sfasamento
  • 90 ° ±20°
Rapporto ciclico
  • 45…55 %
  • 40…60 % (>3072 pulses)
Segnale di riferimento
  • Impulso zero, ampiezza 90°
Principio di scansione
  • Ottico
Frequenza di uscita
  • ≤170 kHz
  • ≤300 kHz (on request)
Segnale di uscita
  • K1, K2, K0 + invertito
  • Error output (option EMS)
Livelli di uscita
  • HTL-P (power linedriver)
  • TTL/RS422
Immunità alle interferenze
  • EN 61000-6-2
Emissione di interferenze
  • EN 61000-6-3
Approvazione
  • CE
  • UL approval / E217823 / CSA
Dati tecnici - progettazione meccanica
Grandezza (flangia)
  • ø115 mm
Tipo di albero
  • ø11 mm solid shaft
Carico dell‘albero massimo ammesso
  • ≤250 N assiale
  • ≤350 N radiale
Flangia
  • EURO-flangia B10
Classe di protezione EN 60529
  • IP 56
Velocità operativa
  • ≤12000 giri/min (meccanico)
Tip. coppia operativa
  • 2 Ncm
Rotore momento d‘inerzia
  • 200 gcm²
Materiale
  • Housing: aluminium, coated
  • Albero: acciaio inox
Temperatura operativa
  • -40...+100 °C
  • -25...+100 °C (>3072 pulses)
Resistenza
  • IEC 60068-2-6
  • Vibrazione 10 g, 10-2000 Hz
  • IEC 60068-2-27
  • Urti 300 g, 1 ms
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions C4 according to ISO 12944-2
Protezione da esplosione
  • II 3 G Ex ec IIC T4 Gc (gas)
  • II 3 D Ex tc IIIB T135°C Dc (dust)
  • (only with option ATEX)
Allacciamento
  • Terminal box
Peso ca.
  • 1,4 kg

Scaricare
Data sheet
Operating Manual
Declaration of conformity

Accessori
Accessori di montaggio
The selected altAttribute does not exist! Spring disk coupling K 35 (shaft ø6...12 mm)
  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Protection against shaft currents with an insulated hub on non-drive end (ø11 H7)
  • Additional key possible
The selected altAttribute does not exist! Spring disk coupling K 50 (shaft ø11...16 mm)
  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Protection against shaft currents with an insulated hub on non-drive end (ø11 H7)
  • Additional key possible
The selected altAttribute does not exist! Spring disk coupling K60 WD 11PF4 + 12PF4
For encoder with solid shaft

Articolo n..: 11064874

  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Additional key possible
Connettori e cavi
The selected altAttribute does not exist! Sensor cable for encoders HEK 8

The sensor cable HEK 8 is a proven industrial product designed to match high demands. It is halogen free and its rugged outer construction allows it to be pulled and dragged in free conditions. It is certified to UL 20233. The cable can be supplied in any length and pre-fitted with various connectors.


In alto