Dati tecnici
Dati generali
Segnale di uscita
  • 4 ... 20 mA
  • IO-Link
Deviazione della linearità
  • < 0,04 %
Ripetibilità
  • < 0,01 %
Effetto temperatura zero
  • < 0,01 % / 10K
Dati meccanici
Materiale custodia
  • Aluminium, 6060, chem. passivated
Electrical connection on sensor side
  • Presa M8 a 4 poli
Electrical connection on control side
  • Connettore M12 a 5 poli
Condizioni ambientali
Campo di temperatura di funzionamento
  • -40 ... 85 °C
Campo di temperatura di stoccaggio
  • -40 ... 85 °C
Classe di protezione EN 60529, ISO20653
  • IP 65
Vibrazioni IEC 60068-2-6
  • 10 … 57 Hz: 1.5 mm p-p, 58 ... 2000 Hz: 10 g
Casuale IEC 60068-2-64
  • 20 ... 1000 Hz: 0.1 g²/Hz
Shock IEC 60068-2-27
  • 50 g / 11 ms, 100 g / 6 ms
Resistenza del ponte
  • ≥ 350 Ω
Signal area
  • ± 3,8 mV/V
Power supply
  • 2,5 VDC
Dati elettrici
Tensione di alimentazione
  • 18 ... 30 VDC
Consumo di corrente
  • < 40 mA
Resolution ADC
  • 24 bit
Sampling rate input
  • 8 kS/s
Resolution DAC
  • 14 bit
Sampling rate output analog
  • 8 kS/s
Cut-off frequency (3 db)
  • 1 kHz
SNR @1.0 mV/V
  • > 75 dB
Short circuit protection
Reverse polarity protection
Max. Output range
  • 0 ... 22 mA
IO-Link version
  • 1.1
IO-Link port type
  • Class A
Baud rate
  • 230,4 kbaud (COM3)
Process data length
  • 32 bit
Cycle time
  • ≥ 1 ms
SIO-mode
Process data (cyclic)
  • Process Value
  • Scale exponent
  • SSC 1
  • SSC 2
  • Quality
  • Alarm
Parameterizable
  • Process input
  • Unit (N, kg, µm/m) selectable
  • Teach-in Offset/ Tare
  • Correlation to known force
  • Analog output signal
  • Output range analog signal
  • Alarm state analog signal
  • Functions I/O's selectable
Additional functions
  • Low pass filter
  • Peak value memory
  • Sample and hold
  • Two digital switching points (SSC)
  • Remote operation
Additional data
  • Diagnostic data
  • Error detection
Conformità e omologazioni
Conformity
  • CE
  • UL

software
Software

Scaricare
Data sheet
Quickstart
Operating Manual
Software Manual
Certificates / approvals
EPLAN

Disegni
Drawings

Accessori
Accessories
The selected altAttribute does not exist! DAB10-ZP.EPDM
Gasket for measuring amplifier DAB10 made of EDPM

Articolo n..: 11241212

Cavos di collegamento amplificatore di misura - PLC
The selected altAttribute does not exist! CAM12.A5-11230351

Articolo n..: 11230351

  • M12, female, A-coded, 5-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230352

Articolo n..: 11230352

  • M12, female, A-coded, 5-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A5-11230353

Articolo n..: 11230353

  • M12, female, A-coded, 5-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connecting cables measuring amplifier – Parameterization tool
The selected altAttribute does not exist! CAM12.A4-11230419

Articolo n..: 11230419

  • M12, male, A-coded, 4-poles; PUR, 100 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230941

Articolo n..: 11230941

  • M12, male, A-coded, 4-poles; PUR, 200 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Parameterization tool
The selected altAttribute does not exist! USB-C IO-Link Master

Articolo n..: 11234828

  • Compact IO-Link master perfectly suited for testing and getting to know IO-Link sensors
  • Simple power supply via USB-C
  • Quick and easy connection with the Baumer Sensor Suite
  • Specifically designed with the needs of engineering and service in mind
The selected altAttribute does not exist! SensControl
Wireless IO-Link Master

Articolo n..: 11214576

  • Integration of IO-Link sensors via USB
  • Including power supply (EU, KOR, USA, AUS, UK) and USB cable
IO-Link Master
The selected altAttribute does not exist! CM50I.PN-11261571

Articolo n..: 11261571

  • IP67 field IO-Link Master
  • 8 Ports, Class A/B, up to 4 A per port, 400 µs cycle time
  • Industrial Ethernet: PROFINET
  • IIoT: OPC UA, MQTT, JSON REST API
The selected altAttribute does not exist! CM50I.EC-11261572

Articolo n..: 11261572

  • IP67 field IO-Link Master
  • 8 Ports, Class A/B, up to 4 A per port, 400 µs cycle time
  • Industrial Ethernet: EtherCAT
  • IIoT: OPC UA, MQTT, JSON REST API
The selected altAttribute does not exist! CM50I.EIP-11261573

Articolo n..: 11261573

  • IP67 field IO-Link Master
  • 8 Ports, Class A/B, up to 4 A per port, 400 µs cycle time
  • Industrial Ethernet: EtherNet/IP
  • IIoT: OPC UA, MQTT, JSON REST API

In alto