Dati tecnici
Dati tecnici - Valori elettrici
Tensione operativa
  • 8...30 VDC
Reverse polarity protection
  • Yes
Corrente operativa senza carico
  • ≤100 mA (24 VDC)
Initializing time typ.
  • 180 ms after power on
Interface
  • Profibus-DPV0
Function
  • Multiturn
Device adress
  • Rotary switches in bus cover
Steps per revolution
  • ≤2097152 / 21 bit
Number of revolutions
  • ≤65536 / 16 bit
Absolute accuracy
  • ±0,01 °
Principio di scansione
  • Ottico
Code
  • Binary
Immunità alle interferenze
  • EN 61000-6-2
Emissione di interferenze
  • EN 61000-6-3
Programmable parameters
  • Steps per revolution
  • Number of revolutions
  • Preset
  • Scaling
  • Rotating direction
  • Gear factor
Diagnostic function
  • Position or parameter error
  • Multiturn sensing
  • Operating hour counter
Status indicator
  • DUO-LED integrated in bus cover
Approvazione
  • UL approval / E217823
Dati tecnici - progettazione meccanica
Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø12 mm (blind hollow shaft)
  • ø14 mm (blind hollow shaft)
Classe di protezione EN 60529
  • IP 54 (without shaft seal)
  • IP 65 / IP 67 (with shaft seal)
Velocità operativa
  • ≤6000 rpm (+25 °C)
Starting acceleration
  • ≤1000 U/s²
Coppia di spunto
  • ≤0,02 Nm (+25 °C, IP 54)
  • ≤0,04 Nm (+25 °C, IP 65 / IP 67)
Motor shaft tolerance
  • ± 0,2 mm (axial offset)
  • ≤ 0,1 mm (radial offset)
  • ≤ 0,1 mm (concentricity)
Materiale
  • Housing: aluminium
  • Flange: aluminium
  • Bus cover: zinc die-cast
  • Albero: acciaio inox
Temperatura operativa
  • -40...+85 °C (see general informations)
Relative humidity
  • 95 % non-condensing
Resistenza
  • EN 60068-2-6
  • Vibrazione ±0,75 mm - 10-58 Hz, 10 g - 58-2000 Hz
  • EN 60068-2-27
  • Urti 200 g, 3 ms
Peso ca.
  • 550 g
Allacciamento
  • Cable gland
  • Connector 3xM12
Instruction
  • Resonance frequency with stator coupling (11721627): 450...600 Hz

software
Software

Scaricare
Data sheet
Quickstart
Software Manual
Certificates / approvals

Accessori
Accessori di montaggio
The selected altAttribute does not exist! Torque support by rubber buffer for encoders with 15 mm pin (Z 119.041)

Articolo n..: 10139345

  • Easy and cost-effective mounting
  • For applications with high acceleration
The selected altAttribute does not exist! Stator coupling, 2-arm (mounting kit 207)
Bolt circle ø63 mm, mounting M3

Articolo n..: 11721627

  • For high-dynamic applications.
The selected altAttribute does not exist! Stator coupling, 2-arm - EN5xx / ø68 mm / M3
Bolt circle ø68 mm, mounting M3

Articolo n..: 11730156

  • Stainless steel stator coupling
  • Can be retrofitted due to standard dimensions
  • Mounting bolt circle ø68 mm
  • Screws (4xM3) for coupling mounting to the encoder flange are included
  • Application-side fastening screws not included in delivery
The selected altAttribute does not exist! Stator coupling, 2-arm - EN5xx / ø68 mm / M4
Bolt circle ø68 mm, mounting M4

Articolo n..: 11730157

  • Stainless steel stator coupling
  • Can be retrofitted due to standard dimensions
  • Mounting bolt circle ø68 mm
  • Screws (4xM3) for coupling mounting to the encoder flange are included
  • Application-side fastening screws not included in delivery
The selected altAttribute does not exist! Stator coupling, 2-arm - EN5xx / ø73 mm / M3
Bolt circle ø73 mm, mounting M3

Articolo n..: 11730158

  • Stainless steel stator coupling
  • Can be retrofitted due to standard dimensions
  • Mounting bolt circle ø73 mm
  • Screws (4xM3) for coupling mounting to the encoder flange are included
  • Application-side fastening screws not included in delivery

In alto