Dati tecnici
Dati tecnici - Valori elettrici
Tensione operativa
  • 10...30 VDC
Reverse polarity protection
  • Yes
Corrente operativa senza carico
  • ≤100 mA (24 VDC)
Initializing time typ.
  • 250 ms after power on
Interface
  • CANopen®
  • Profibus-DPV0
Function
  • Multiturn
Device adress
  • Rotary switches in bus cover
Steps per revolution
  • ≤8192 / 13 bit
Number of revolutions
  • ≤65536 / 16 bit
Absolute accuracy
  • ±0,025 °
Principio di scansione
  • Ottico
Code
  • Binary
Code sequence
  • CW/CCW programmable
Immunità alle interferenze
  • EN 61000-6-2
Emissione di interferenze
  • EN 61000-6-4
Programmable parameters
  • Steps per revolution
  • Number of revolutions
  • Preset
  • Scaling
  • Rotating direction
Diagnostic function
  • Position or parameter error
  • Multiturn sensing
Status indicator
  • DUO-LED integrated in bus cover
Approvazione
  • UL approval / E63076
Dati tecnici - progettazione meccanica
Grandezza (flangia)
  • ø90 mm
Tipo di albero
  • ø16...25.4 mm (through hollow shaft)
Classe di protezione EN 60529
  • IP 54
  • IP 65 (optional)
Velocità operativa
  • ≤3800 giri/min (meccanico)
  • ≤6000 rpm (electric)
Coppia di spunto
  • ≤0,35 Nm (+25 °C)
Rotore momento d‘inerzia
  • 2000 gcm²
Materiale
  • Housing: aluminium
  • Flange: aluminium
  • Bus cover: aluminium
Temperatura operativa
  • -25...+85 °C
  • -40...+85 °C (optional)
Relative humidity
  • 95 % non-condensing
Resistenza
  • EN 60068-2-6
  • Vibrazione 10 g, 16-2000 Hz
  • EN 60068-2-27
  • Urti 200 g, 6 ms
Peso ca.
  • 890 g
Allacciamento
  • Bus cover

software
Software

Scaricare
Data sheet
Quickstart
Software Manual
Certificates / approvals
Bus cover
Declaration of conformity
CAD

Disegni
Drawings

Accessori
Accessori di montaggio
The selected altAttribute does not exist! Rubber buffer element 18.5 mm long, as torque support (Z 119.037)

Articolo n..: 11034095

  • Rubber buffer element as torque support
The selected altAttribute does not exist! Shoulder screw M5 as torque support (Z 119.040)

Articolo n..: 11034097

  • Easy mounting in confined a place since no radial space required
  • For applications with limited space consumption
The selected altAttribute does not exist! Torque support by rubber buffer for encoders with 15 mm pin (Z 119.041)

Articolo n..: 10139345

  • Easy and cost-effective mounting
  • For applications with high acceleration
The selected altAttribute does not exist! Spring coupling for GX and G1 (Z 119.043)

Articolo n..: 10143969

  • Rigid spring coupling for high-dynamic applications
The selected altAttribute does not exist! Torque arm, 1-arm (mounting kit 056)

Articolo n..: 11066120

  • For low-dynamic applications and constant movements
The selected altAttribute does not exist! Clamping ring set 28.4/50x12 - stainless steel (Z 119.102)

Articolo n..: 11210157

  • Clamping ring set in stainless steel

In alto