Dati tecnici
Dati generali
Emitter / receiver
  • Emitter
Scanning range Sd
  • 0 … 700 mm
Scanning range far limit Sde
  • 0 … 700 mm
Sonic frequency
  • 220 kHz
Alignment aid
  • Target indication flashing
Power on indication
  • LED yellow
Dati elettrici
Tensione di alimentazione +Vs
  • 12 … 30 VDC
Corrente assorbita max. (senza carico)
  • 22 mA
Residual ripple
  • < 10 % Vs
Protezione dall'inversione di polarità
  • Si
Dati meccanici
Design
  • Rectangular
Housing material
  • Polyester / die-cast zinc
Width / diameter
  • 30 mm
Height / length
  • 65 mm
Depth
  • 18,5 mm
Connection types
  • Cable, L=2 m
Condizioni ambientali
Temperatura d'esercizio
  • 0 … +60 °C
Tipo di protezione
  • IP 67

Scaricare
Data sheet
Quickstart
Certificates / approvals
CAD
EPLAN

Disegni
Drawings
Connection diagram

Accessori
Fitting receiver
The selected altAttribute does not exist! UEDK 30N5103
Ultrasonic through beam sensors

Articolo n..: 10130406

  • receiver
  • 0… 700 mm
  • NPN complementary
  • potentiometer
  • cable, 2 m
  • 60 °C
  • IP 67
The selected altAttribute does not exist! UEDK 30N5103/S14
Ultrasonic through beam sensors

Articolo n..: 10130585

  • receiver
  • 0… 700 mm
  • NPN complementary
  • potentiometer
  • connector M12
  • 60 °C
  • IP 67
The selected altAttribute does not exist! UEDK 30P5103
Ultrasonic through beam sensors

Articolo n..: 10243461

  • receiver
  • 0… 700 mm
  • PNP complementary
  • potentiometer
  • cable, 2 m
  • 60 °C
  • IP 67
The selected altAttribute does not exist! UEDK 30P5103/S14
Ultrasonic through beam sensors

Articolo n..: 10234440

  • receiver
  • 0… 700 mm
  • PNP complementary
  • potentiometer
  • connector M12
  • 60 °C
  • IP 67
Peripherals
The selected altAttribute does not exist! ZUSDF-REC
Sonic beam deflector series 30

Articolo n..: 11198304

  • Sonic beam deflector for ultrasonic sensors
Mounting accessories
The selected altAttribute does not exist! 10152386
Sensofix series 30

Articolo n..: 10152386

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel

In alto