Dati tecnici
Dati generali
Type
  • Through beam sensor
Emitter / receiver
  • Emitter
Light source
  • Pulsed red LED
Actual range Sb
  • 5 m
Nominal range Sn
  • 6 m
Wave length
  • 660 nm
Dati elettrici
Tensione di alimentazione +Vs
  • 10 … 30 VDC
Corrente assorbita max. (senza carico)
  • 23 mA
Corrente assorbita media
  • 15 mA
Protezione dall'inversione di polarità
  • Si
Dati meccanici
Width / diameter
  • 10,4 mm
Height / length
  • 27 mm
Depth
  • 14 mm
Design
  • Rectangular
Housing material
  • Plastic (ASA)
Front (optics)
  • PMMA
Connection types
  • Cable 4 pin, 2 m
Condizioni ambientali
Temperatura d'esercizio
  • -25 … +65 °C
Tipo di protezione
  • IP 65

Scaricare
Data sheet
CAD
EPLAN

Disegni
Drawings
Connection diagram

Accessori
Fitting receiver
The selected altAttribute does not exist! FEDK 10N5101
Through beam sensors - miniature

Articolo n..: 10139968

  • receiver
  • through beam sensor
  • 5 m
  • NPN
  • potentiometer, 270°
  • cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 65
The selected altAttribute does not exist! FEDK 10N5101/S35A
Through beam sensors - miniature

Articolo n..: 10132393

  • receiver
  • through beam sensor
  • 5 m
  • NPN
  • potentiometer, 270°
  • connector M8 4 pin
  • -25 … 65 °C
  • IP 67
The selected altAttribute does not exist! FEDK 10P1101/KS35
Through beam sensors - miniature

Articolo n..: 10146078

  • receiver
  • through beam sensor
  • 5 m
  • PNP
  • potentiometer, 270°
  • flylead connector M8 3 pin
  • -25 … 65 °C
  • IP 65
The selected altAttribute does not exist! FEDK 10P3101/KS35
Through beam sensors - miniature

Articolo n..: 10146079

  • receiver
  • through beam sensor
  • 5 m
  • PNP
  • potentiometer, 270°
  • flylead connector M8 3 pin
  • -25 … 65 °C
  • IP 65
The selected altAttribute does not exist! FEDK 10P5101
Through beam sensors - miniature

Articolo n..: 10139963

  • receiver
  • through beam sensor
  • 5 m
  • PNP
  • potentiometer, 270°
  • cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 65
The selected altAttribute does not exist! FEDK 10P5101/S35A
Through beam sensors - miniature

Articolo n..: 10131284

  • receiver
  • through beam sensor
  • 5 m
  • PNP
  • potentiometer, 270°
  • connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Mounting accessories
The selected altAttribute does not exist! 10150326
Sensofix series 10 / series 20

Articolo n..: 10150326

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
The selected altAttribute does not exist! 10114501
Mounting bracket series 10 (U design)

Articolo n..: 10114501

  • Material: Steel
The selected altAttribute does not exist! 10133792
Mounting bracket series 10 (L design)

Articolo n..: 10133792

  • Material: Steel

In alto