• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filtrare per caratteristiche

Product group

Emitter / receiver

Sensing range

Design

Dimension

Housing version

Connection types

Particular characteristics

Temperatura d'esercizio

Immagine Nome del prodotto Product group Housing Sensing distance max. Features Availability
U300.D50-DPMJ.72N

Articolo n..: 11219488

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Sensing distance max.
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
U300.EA0-GP2J.72N

Articolo n..: 11219511

Product group
  • Ultrasonic through beam sensors
  • IO-Link
  • Receiver
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Sensing distance max.
  • 0 … 1000 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
a sua richiesta
U300.P50-GP1J.72N

Articolo n..: 11219506

Product group
  • Ultrasonic proximity sensors
  • IO-Link
  • multiplex version
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Sensing distance max.
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
U300.P50-GP2J.72N

Articolo n..: 11219504

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 12,9 mm x 32,2 mm
  • plastic
  • 2 point proximity switch
Sensing distance max.
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
a sua richiesta
U300.R50-GP1J.72N

Articolo n..: 11219508

Product group
  • Ultrasonic retro-reflective sensors
  • IO-Link
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Sensing distance max.
  • 0 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
U500.DA0.2-IAMJ.72F

Articolo n..: 11200625

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 20 … 1000 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
U500.DA0.2-UAMJ.72F

Articolo n..: 11200623

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
U500.DA5.2-UAMJ.72F

Articolo n..: 11707836

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 20 … 1500 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
a sua richiesta
U500.PA0.2-GP1J.72F

Articolo n..: 11200632

Product group
  • Ultrasonic proximity sensors
  • IO-Link
  • multiplex version
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 20 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
a sua richiesta
U500.PA0.2-GP2J.72F

Articolo n..: 11200633

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 18 mm x 45 mm
  • plastic
  • 2 point proximity switch
Sensing distance max.
  • 20 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
a sua richiesta
U500.RA0.2-GP1J.72F

Articolo n..: 11200634

Product group
  • Ultrasonic retro-reflective sensors
  • IO-Link
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 0 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UR18.DA0.2-IAMJ.9SF

Articolo n..: 11200640

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 18 mm x 64 mm
  • stainless steel
Sensing distance max.
  • 20 … 1000 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
disponibili immediatamente
UR18.DA0.2-UAMJ.9SF

Articolo n..: 11200639

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 18 mm x 64 mm
  • stainless steel
Sensing distance max.
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
disponibili immediatamente
UR18.DA5.2-IAMJ.9SF

Articolo n..: 11213065

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 18 mm x 64 mm
  • stainless steel
Sensing distance max.
  • 20 … 1500 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
disponibili immediatamente
UR18.DA5.2-UAMJ.9SF

Articolo n..: 11220939

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 18 mm x 64 mm
  • stainless steel
Sensing distance max.
  • 20 … 1500 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
disponibili immediatamente
UR18.PA0.2-GP1J.9SF

Articolo n..: 11200644

Product group
  • Ultrasonic proximity sensors
  • IO-Link
  • multiplex version
Housing
  • 18 mm x 64 mm
  • stainless steel
Sensing distance max.
  • 20 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
disponibili immediatamente
UR18.PA0.2-GP2J.9SF

Articolo n..: 11200645

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 18 mm x 64 mm
  • stainless steel
  • 2 point proximity switch
Sensing distance max.
  • 20 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
disponibili immediatamente
UR18.RA0.2-GP1J.9SF

Articolo n..: 11200646

Product group
  • Ultrasonic retro-reflective sensors
  • IO-Link
Housing
  • 18 mm x 64 mm
  • stainless steel
Sensing distance max.
  • 0 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
disponibili immediatamente
U500.TB0.2-ZZZZ.72F

Articolo n..: 11200636

Product group
  • Ultrasonic through beam sensors
  • Emitter
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 0 … 2000 mm
Features
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UR18.TB0.2-ZZZZ.9SF

Articolo n..: 11200648

Product group
  • Ultrasonic through beam sensors
  • Emitter
Housing
  • 18 mm x 64 mm
  • stainless steel
Sensing distance max.
  • 0 … 2000 mm
Features
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Tempi di consegna
disponibili immediatamente
UNCK 09G8914/KS35A/IO

Articolo n..: 11013759

Product group
  • Ultrasonic distance measuring sensors
  • miniatura
  • IO-Link
Housing
  • 8,6 mm x 55 mm
  • plastic
Sensing distance max.
  • 30 … 200 mm
Features
  • Push-pull / IO-Link
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
UNDK 09G8914/IO

Articolo n..: 11011521

Product group
  • Ultrasonic distance measuring sensors
  • miniatura
  • IO-Link
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Sensing distance max.
  • 30 … 200 mm
Features
  • Push-pull / IO-Link
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UNDK 09G8914/KS35A/IO

Articolo n..: 11013770

Product group
  • Ultrasonic distance measuring sensors
  • miniatura
  • IO-Link
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Sensing distance max.
  • 30 … 200 mm
Features
  • Push-pull / IO-Link
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Tempi di consegna
a sua richiesta

Non hai trovato quello che cercavi?

In alto