• Imagem
  • Nome do produto
  • Product group
  • Housing
  • Scanning range Sd
  • Features

Filtrar por atributos

Produktgruppe

Reichweite max.

Gehäuse

Ausgangsschaltung/Interface

Gehäuseausführung

Anschlussart

Besondere Eigenschaften

Arbeitstemperatur

Einstellbarkeit

Imagem Nome do produto Product group Housing Scanning range Sd Features
UF200.D25-IA1B.72N

Artigo nº: 11708366

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20.5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Current output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Contato
UF200.D25-IAMO.72CU

Artigo nº: 11708358

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20.5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Current output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
Contato
UF200.D25-IAMO.72N

Artigo nº: 11708357

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20.5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Current output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Contato
UF200.D25-UA1B.72N

Artigo nº: 11708365

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20.5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Contato
UF200.D25-UAMJ.72CU

Artigo nº: 11708356

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20.5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Voltage output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
Contato
UF200.D25-UAMJ.72N

Artigo nº: 11708355

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20.5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Contato
UF200.D50-IA1B.72N

Artigo nº: 11708338

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20.5 mm x 41 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Current output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Contato
UF200.D50-IAMO.72CU

Artigo nº: 11708326

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20.5 mm x 41 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Current output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
Contato
UF200.D50-IAMO.72N

Artigo nº: 11708325

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20.5 mm x 41 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Current output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Contato
UF200.D50-UA1B.72N

Artigo nº: 11708337

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20.5 mm x 41 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Contato
UF200.D50-UAMJ.72CU

Artigo nº: 11708324

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20.5 mm x 41 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
Contato
UF200.D50-UAMJ.72N

Artigo nº: 11708323

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20.5 mm x 41 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Contato
UF200.DA0-IA1B.72N

Artigo nº: 11708354

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20.5 mm x 41 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Contato
UF200.DA0-IAMO.72CU

Artigo nº: 11708342

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20.5 mm x 41 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
Contato
UF200.DA0-IAMO.72N

Artigo nº: 11708341

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20.5 mm x 41 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Contato
UF200.DA0-UA1B.72N

Artigo nº: 11708353

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20.5 mm x 41 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Contato
UF200.DA0-UAMJ.72CU

Artigo nº: 11708340

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20.5 mm x 41 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
Contato
UF200.DA0-UAMJ.72N

Artigo nº: 11708339

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20.5 mm x 41 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Contato
UF200.EA0-GP2J.72CU

Artigo nº: 11708334

Product group
  • Ultrasonic through beam sensors
  • IO-Link
  • Receiver
Housing
  • 20.5 mm x 41 mm
  • plastic
Scanning range Sd
  • 0 … 1000 mm
Features
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
Contato
UF200.EA0-GP2J.72N

Artigo nº: 11708333

Product group
  • Ultrasonic through beam sensors
  • IO-Link
  • Receiver
Housing
  • 20.5 mm x 41 mm
  • plastic
Scanning range Sd
  • 0 … 1000 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Contato
UF200.EB0-GP2J.72CU

Artigo nº: 11708350

Product group
  • Ultrasonic through beam sensors
  • IO-Link
  • Receiver
Housing
  • 20.5 mm x 41 mm
  • plastic
Scanning range Sd
  • 0 … 2000 mm
Features
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
Contato
UF200.EB0-GP2J.72N

Artigo nº: 11708349

Product group
  • Ultrasonic through beam sensors
  • IO-Link
  • Receiver
Housing
  • 20.5 mm x 41 mm
  • plastic
Scanning range Sd
  • 0 … 2000 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Contato
UF200.P25-GP1J.72CU

Artigo nº: 11708360

Product group
  • Ultrasonic proximity sensors
  • IO-Link
  • multiplex version
Housing
  • 20.5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
Contato
UF200.P25-GP1J.72N

Artigo nº: 11708359

Product group
  • Ultrasonic proximity sensors
  • IO-Link
  • multiplex version
Housing
  • 20.5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Contato
UF200.P25-GP2J.72CU

Artigo nº: 11708362

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 20.5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
Contato
UF200.P25-GP2J.72N

Artigo nº: 11708361

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 20.5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Contato
UF200.P50-GP1J.72CU

Artigo nº: 11708328

Product group
  • Ultrasonic proximity sensors
  • IO-Link
  • multiplex version
Housing
  • 20.5 mm x 41 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
Contato
UF200.P50-GP1J.72N

Artigo nº: 11708327

Product group
  • Sensores de proximidade ultra-sónicos
  • IO-Link
  • multiplex version
Housing
  • 20,5 mm x 41 mm
  • Plástico
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Contato
UF200.P50-GP2J.72CU

Artigo nº: 11708330

Product group
  • Sensores de proximidade ultra-sónicos
  • IO-Link dual channel
  • multiplex version
Housing
  • 20,5 mm x 41 mm
  • Plástico
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
Contato
UF200.P50-GP2J.72N

Artigo nº: 11708329

Product group
  • Sensores de proximidade ultra-sónicos
  • IO-Link dual channel
  • multiplex version
Housing
  • 20,5 mm x 41 mm
  • Plástico
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Contato

Não encontrou o que estava procurando?

Para o topo