Dados técnicos
dados gerais
Type
  • Through beam sensor
Emitter / receiver
  • Emitter
Light source
  • Pulsed red LED
Actual range Sb
  • 2 m
Nominal range Sn
  • 2,5 m
Wave length
  • 660 nm
Dados Elétricos
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 20 mA
Current consumption typ.
  • 12 mA
Reverse polarity protection
  • Yes
Dados mecânicos
Width / diameter
  • 8 mm
Height / length
  • 16,2 mm
Depth
  • 10,8 mm
Design
  • Rectangular
Housing material
  • Plastic (PMMA, MABS, PA)
Front (optics)
  • PMMA
Connection types
  • Cable rear side, 2 m
Condições ambientais
Operating temperature
  • -20 … +50 °C
Protection class
  • IP 65

Transferências
Data sheet
Quickstart
Certificates / approvals
CAD
EPLAN

Desenhos
Drawings
Connection diagram

Acessórios
Fitting receiver
The selected altAttribute does not exist! FECK 07N6901
Through beam sensors - subminiature

Artigo nº: 10152095

  • receiver
  • through beam sensor
  • 2 m
  • NPN
  • Teach-in
  • cable rear side, 2 m
  • -20 … 50 °C
  • IP 65
The selected altAttribute does not exist! FECK 07N6901/KS35A
Through beam sensors - subminiature

Artigo nº: 10152097

  • receiver
  • through beam sensor
  • 2 m
  • NPN
  • Teach-in
  • flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
The selected altAttribute does not exist! FECK 07P6901
Through beam sensors - subminiature

Artigo nº: 10151068

  • receiver
  • through beam sensor
  • 2 m
  • PNP
  • Teach-in
  • cable rear side, 2 m
  • -20 … 50 °C
  • IP 65
The selected altAttribute does not exist! FECK 07P6901/KS35A
Through beam sensors - subminiature

Artigo nº: 10151070

  • receiver
  • through beam sensor
  • 2 m
  • PNP
  • Teach-in
  • flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
Mounting accessories
The selected altAttribute does not exist! 10150844
Minofix mounting 07

Artigo nº: 10150844

  • Material: brass nickel-plated

Para o topo