• Imagem
  • Nome do produto
  • Size (flange)
  • Shaft type
  • Output stages
  • Interface
  • Certificates / approvals

Filtrar por atributos

Model

Pulses/waves per revolution

Output stages

Connection

Protection EN 60529

Imagem Nome do produto Size (flange) Shaft type Output stages Interface Certificates / approvals
MAGRES EAM580RS-SC - CANopen® Safety Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat, spring slot
Output stages
  • CAN-Bus, LV (5 V) compatible ISO 11898
Interface
  • CANopen®
  • CANopen® Safety
Certificates / approvals
  • SIL 2 / PL d (EC Type-Examination Certificate – TÜV Rheinland)
  • UL approval / E217823
Contato
EIL576S-S Size (flange)
  • ø58 mm
Shaft type
  • ø6 mm solid shaft (synchro flange)
  • ø10 mm solid shaft (clamping flange)
Output stages
  • Linedriver/RS422
  • Push-pull short-circuit proof
Certificates / approvals
  • SIL 2 approval according to EN 61508
  • UL approval / E63076
Contato
HOGS 100 S Size (flange)
  • ø105 mm
Shaft type
  • ø16 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Output stages
  • SinCos 1 Vpp
Certificates / approvals
  • PL d / SIL 2 approval according to EN ISO 13849-1 and EN 62061
  • UL approval / E217823
Contato

Não encontrou o que estava procurando?

Para o topo