|
PCIe Ethernet Server Adapter I210
Artigo nº: 11137188
|
Overview
- Gigabit Ethernet network adapter
- PCIe x1 (single lane)
- server adapter
- single GigE port
- supports screw lock connectors
|
|
|
|
|
ZVA-ASUS_XG-C100C
Artigo nº: 11720720
|
Overview
- 10-GigE PCIe interface board
- PCIe x4 (quad lane)
- single GigE port
- incl. SW driver (CD)
|
|
|
|
|
ZVA-Broadcom BCM957416A4160C
Artigo nº: 11728870
|
Overview
- 10 GigE PCIe interface board
- RDMA over Converged Ethernet (RoCE)
- PCIe 3.0 x8
- Dual GigE port
|
|
|
|
|
ZVA-Intel_Eth_Serv Adaptr_I350-T2V2
Artigo nº: 11168452
|
Overview
- Gigabit Ethernet network adapter
- PCIe x2 (dual lane)
- server adapter
- single GigE port
|
|
|
|
|
ZVA-Intel_X550-T2_10GbE_Serv_Adapter
Artigo nº: 11190893
|
Overview
- 10-GigE PCIe interface board
- PCIe x4 (quad lane)
- converged network adapter
- dual GigE port
- max. power consumption 8.4 W (10 GigE single port use) / 13.0 W (10 GigE dual port use)
- incl. SW driver (CD)
|
|
Disponibilidade limitada apenas por um curto período de tempo
|
|
|
ZVA-INTEL_X710-T2L
Artigo nº: 11722776
|
Overview
- 10-GigE PCIe interface board
- PCIe x8
- dual GigE port
- max. power consumption 9.6 W (10 GigE dual port use)
- incl. SW driver (CD)
|
|
|
|
|
ZVA-IOI PCIe USB3.0 Quad Channel 4 Port
Artigo nº: 11119094
|
Overview
- PCI Express USB 3.0 interface board with 4 ports
- Express Bus x4 Gen 2
- supports screw lock connectors
|
|
|
|
|
ZVA-MCX512A-ACAT - ConnectX-5 10/25GbE Dual Port
Artigo nº: 11704903
|
Overview
- 25-GigE PCIe interface board
- PCIe x8
- dual port
- incl. Rivermax License
|
|
|
|
|
ZVA-MCX623106AN-CDAT - ConnectX-6 Dx 100GbE Dual Port
Artigo nº: 11704904
|
Overview
- 100-GigE PCIe interface board
- PCIe x16
- dual port
- incl. Rivermax License
|
|
|
|
|
ZVA-PCIe-1672E-AE
Artigo nº: 11168453
|
Overview
- Gigabit Ethernet interface board
- PCIe x4 (quad lane)
- Dual GigE port
- Note: 4 lane PCI Express connector required
|
|
|
|
|
ZVA-PCIe_2x_external_USB_3.0
Artigo nº: 11141165
|
Overview
- PCI Express USB 3.0 interface board
- PCIe x1 (single lane)
- 2 ports
- single lane
- incl. 16.5 cm adapter cable SATA male connector to 1x SATA female connector and 1x Molex female connector
- cable with Molex connector for PC power supply
- mini bracket
|
|
|
|