Dados técnicos
Head A: Connection
  • M12
Head A: Angle cable outlet
Head A: Gender
  • Female
Head A: Coding
  • A
Head A: No. of poles
  • 8
Head A: LED
  • No
Head A: Width across flats
  • AF18
Head A: Tightening torque
  • 0,6 Nm
Head A: Knurled nut material
  • CuZn,Ni
Labeling sleeve side A
  • No
Head B: Connection
  • Open-ended wires
Side B: Stripping length wire 1
  • 10 mm
Side B: Stripping length wire 2
  • 10 mm
Side B: Stripping length wire 3
  • 10 mm
Side B: Stripping length wire 4
  • 10 mm
Side B: Stripping length wire 5
  • 10 mm
Side B: Stripping length wire 6
  • 10 mm
Side B: Stripping length wire 7
  • 10 mm
Side B: Stripping length wire 8
  • 10 mm
Labeling sleeve side B
  • No
Cable length
  • 500 cm
Stripping length
  • 60 mm
Shielded
  • Yes
Conductor structure
  • 18 × 0,10 mm
AWG
  • 26
External sheath: Material
  • PUR
External sheath: Color
  • Black
Cable diameter
  • 6,0 mm ± 5%
Wire cross section
  • 0.14 mm²
External sheath: Shore hardness
  • 0 0
Operating voltage (only UL listed)
  • 30 V
Power over ethernet (only UL listed)
  • 2 A
Cable diameter tolerance
  • Ø 6,0 ± 0,3 mm
Weight [conductor]
  • 42 g/m
Shielded
  • Yes
Shielding: Covering
  • 85 %
Bending radius (fixed)
  • 45 mm
Number of wires
  • 8
Cable length
  • 500 cm
AWG
  • 26
Conductor structure
  • 18 × 0,10 mm
Cable diameter
  • 6,0 mm ± 5%
Insulation resistance
  • min. 0,2 MOhm x m
External sheath: Material
  • PUR
Insulation: Material
  • TPE
Shielding: Material
  • Copper, tinned
Operating current per wire
  • 1,5 A
Paired stranding
  • Yes
Paired stranding info
  • (WH, BN); (GN, YE); (GY, PK); (BU, RD)
Single wire diameter
  • 0,1 mm
Cable: Test voltage
  • 2 kV 0
Wire cross section
  • 0.14 mm²
Wire stripping length
  • 10 mm
Wire diameter incl. isolation
  • 0,9 mm ± 5%
External sheath: Color
  • Black
Dados Elétricos
Operating voltage
  • max. 30 V AC 0
Operating voltage (only UL listed)
  • 30 V
Operating current per contact
  • max. 1,5 A
Dados mecânicos
Head A: Degree of protection
  • IP67
Condições ambientais
Temperature range (mobile)
  • -40 ...+ 90 °C
Temperature range (fixed)
  • - 25 ...+ 80 °C
Dragchain capable
  • No
Head A: Pollution degree
  • 3

Transferências
Data sheet

Desenhos
Side A: Coding
Side B: Technical drawing
Connection diagram
Drawings

Acessórios
Accessories
The selected altAttribute does not exist! CAM12.WS18-11238696

Artigo nº: 11238696

  • Torque wrench set
  • M12, AF 18, 0.6 Nm
The selected altAttribute does not exist! CAM12.W18-11238693

Artigo nº: 11238693

  • Wrench
  • M12, AF 18

Para o topo