Dados técnicos
dados gerais
Usage
  • Connecting cable for
  • Connector type M12
Connection type (head 1)
  • Connector female
Dimension (head 1)
  • M12
Type (head 1)
  • Straight
Connection type (head 2)
  • Free cable end
Shielding
  • Shielded
Material cable jacket
  • TPE
Length
  • 5 m
Number of positions
  • 5 pins
Protection class
  • IP 67/69K

Transferências
CAD

Desenhos
Drawings
Pin assignment

Para o topo