• Image
  • Product name
  • Product group
  • Width / diameter
  • Housing material
  • Sensing distance max.
  • Features
  • Availability

Filter by attributes

Erfassungsbereich

Gehäuseausführung

Baugrösse

Lichtquelle

Ausgangsschaltung/Interface

Schutzart/Zulassungen

Image Product name Product group Width / diameter Housing material Sensing distance max. Features Availability
SCATEC-2 FLDK 110G1006/S14

Article no.: 11040147

Product group
  • Contadores de cópias
  • packaging
Width / diameter
  • 30 mm
Housing material
  • PA 6
Sensing distance max.
  • 0 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • 50 °C
  • IP 54
Delivery time
on request
Inquire
SCATEC-2 FLDK 110G1303/S14

Article no.: 11099669

Product group
  • Copy counters
  • packaging
Width / diameter
  • 30 mm
Housing material
  • PA 6
Sensing distance max.
  • 0 … 60 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • 50 °C
  • IP 54
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top