• Imagem
  • Nome do produto

Filtrar por atributos

Adjustability

Size (flange)

Solid shaft

Resolution

Cable entry

Design

Model

Frame rate

Hollow shaft

Interface

Output stages

Steps per turn

Size (flange)

Number of turns

Pulses/waves per revolution

Protection EN 60529

Connection

Connection types

Beam type

Approvals

Light source

Particular characteristics

Housing version

Housing type

Conformity

Output circuit

Dimension

Sensing distance max.

Data interface

Number of digits

Display

Voltage supply

Design

Protection class/approvals

Output circuit/interface

Hollow shaft

Frame rate

Dimensions

Reset

Field of application

Size (flange)

Solid shaft

Product group

Name

Name

Name

Service life

Number of outputs

On / off delay

LED operating status

Output A

Output B

Output pulse length

Output circuit

Open-circuit voltage

Open-circuit voltage

Load resistor

Response time (factory characteristic)

Typ. response time

Short-circuit proof

Tempo de resposta

Climatic test

Climatic test

Interpolation factor for TTL output (multiplying)

Release time

Release time toff

Isolation class

Isolation class

Release time toff (sync on)

Isolation resistance

Adaption time

Alarm output

Calibration tolerance

Response time / release time

Calibration tolerance

Fill level detection through container

Interpolation factor for HTL output (multiplying)

Object detection / bulk goods

Interpolation factor for SinCos output (multiplying)

Interpolation factor for TTL output (dividing)

Min. gear size

Gear material

Incremental output

Approvals/certificates

Detection of non-conductive media

Interpolation

Liquids in direct contact

Interpolation factor for HTL output (dividing)

Counting rate

Gear width

Initializing time typ.

Repeatability

Pulses per revolution

Initializing time

Repeat accuracy

Repeat accuracy (filter active)

Repeat accuracy (Sd)

Max. thickness of the pipe / tube

Wave length

Repeat accuracy

Temperature coefficient

Suppression of reciprocal influence

Teach

Temperature drift

Sensing distance Tw

Sensing distance Tw (FUE 200C1003)

Sensing distance Tw (with doubling lense)

Sensing distance adjustment

Sensing range Tb

Sensing range Tb (at Tw max.)

Sensing range Tb (at Tw min.)

Process pressure

Process temperature

Reference temperature

Total resolution

Limit frequency

Limits

Thermal response time, T50

Output holding time

Step response time

Thermal response time, T90

Pulses per revolution

Pulses per revolution

Step response time, T90

Sampling interval

Sample time

Running accuracy

Accuracy

Sensor length

Accuracy (+25 °C)

Accuracy 3σ (with band pass filtering)

Standard error of measurement (BFSL)

Accuracy analog output

Function

Storage temperature range

Function

Temperature

Function safety

Beam width

Beam diameter

Beam type

Beam height

Recommended cable termination

Sync. input

EMC requirements

Synchronization

System accuracy

Frequency bands

Black/white shift

Emission power adjustment

Emitter / receiver

Input level

Input signals

Minimal signal attenuation

Special type

Real sensing distance Sr

Inputs

Reflector position Sde

Max. outer diameter of the pipe / tube

Sonic frequency

Hysteresis

Output indicator

Input frequency

Object cycle distance

Object speed

Object size

Object size (at Sd = 50 mm)

Difference of SinCos amplitude

Optimum operating distance

Difference of SinCos amplitude

Polarization filter

Speed resolution

Features

Name

Name

Name

Name

Features

Features

Features

Features

Reference distance

Features

Components

Description

Description

Description

Description

Working range (Sdc ... Sde)

Description

Measurement range MR

Description

Clearance distance

Max. laser power

Current rating

Degree of protection (EN 60529)

Laser class

Laser wavelength

Profile points

Resolution Z (@Sdc ... Sde)

Profiles per second

Linearity deviation Z

Current output

Repeat accuracy Z

Immersion length

Hysteresis

Analog output signal

Switching outputs

Software / parametrisation

Down time at temperature step

Light point shape (at reference distance)

Voltage supply range +Vs

Humidity

Interfaces / output circuit

Factory set media (available from FlexProgram)

Protocols

Max. measuring error

Max. flow velocity

Depth

Max. measuring span

Power supply

Encoder input specifications

Trigger input specification

Electrical connection

Ethernet connection

Width

Height

Max. conversion error

Long term stability

Material

Measuring range, temperature

Weight

Max. turndown ratio

Ambient humidity

Max. output error

Protection class (IEC 60529)

Ambient temperature

Storage temperature

Field of view (@Sdc ... Sde)

Measuring range, flow

Vibration (sinusoidal)

Measuring range

Shock (semi-sinusoidal)

Media characteristics

Min. output span

Off leak current

Operating temperature range

Power-up time

Option

Lens control

Belt speed

Option

Ambient light immunity

Dimensions (W x H x D)

Conformity

Resolution X (@Sdc ... Sde)

Option

Option

Min. measurable conductivity

Trigger modes

Combined error

Head A: Cable outlet to inlay

Device profile

IO-Link version

IO-Link port type

Baud rate

Process data (cyclic)

Adjustable data (acyclic)

Process data length

Dual Channel

Cycle time

SIO-mode

Measurement type

Multiplex version

Nominal operation point

Data currency

Nominal sensing distance Sn

Data memory

Nominal sensing distance Sn adjustable

Diagnostic function

Measuring distance Sd (grey 18%)

Measuring distance Sd (black 6%)

Measuring distance Sd (white 90%)

Measuring field size

Code sequence

Measuring field size (dep. on measuring dist.)

Measuring frequency

Code sequence

Measuring frequency

Measuring speed

Measuring point

Measuring distance (to object)

Measuring distance Sd

Code

Direct gap detection

Mech. pre-run / overrun

Consumption typ.

False pulse suppression

Consumption typ.

Consumption typ.

Operating system

Measuring range towards object

Code

Linearity error

Linearity error relative

Light source

Linearity

Linearity error

Correction factor typ.

Laser class

Edge indicator

Smallest object recognizable

Background position Sde

Hysteresis typ.

Type

Assured sensing distance Sa

GND electrode

Nominal range Sn

Article number

Article number

Article number

Article number

Article number

Article number

Article number

Min. label gap

Features

Description

Article number

Label thickness

Saturation capacity

Dark noise

Quantum efficiency

Signal-to-noise ratio

Dynamic range

Name

Measuring range

Min. measuring span

Min. measuring span

Scanning range far limit Sde

Scanning range Sa

Scanning range Sd

Scanning range close limit Sdc

Detectable remission difference (on grey)

Ambient light immunity

Sensor type

Power-up drift

Adjusting range reflector (operating range)

Adjusting range reflector (limit range)

Alignment aid

Adjustment

Light indicator

Sensitivity

Sensitivity adjustment

Power on indication

Actual range Sb

Actual range Sb (FSE 200C1002)

Reference distance

Bending radius

Angular range

Mounting type

Output indicator

Alignment measuring axis

Alignment optical axis

Exit angle

Particular characteristics

Activating force

Alignment / soiled lens indicator

Working distance max.

Resolution

Resolution (filter active)

Resolution (RMS)

Version

Distance to focus

Teach-in range min.

Direction of approach

Response time ton

Response time ton (sync on)

Soiled lens indicator

Temperature compensation

Temperature drift

Temperature drift (by ambient)

Weight

Reverse polarity protection

With transmitter

Threshold setting range

Voltage output

Accuracy

Concentration

Compensated temperature range

Effect of variations in supply voltage

Material

Max. measuring error

Max. measuring error

Max. measuring span

Status indicator

Typ. temp. coefficient

Vibration resistance

Start time

Protection class

Vibration (sinusoidal)

Shock resistance

Shock (semi-sinusoidal)

Protection class (sensing face)

Protection class (sensor)

Operating temperature Ta (temp. class T5)

Operating temperature Ta (temp. class T6)

EC-type-examination Certificate

Marking

Storage temperature

Media temperature

Cleaning temperature

Operating temperature

Operating temperature

Connector base (interface)

Activating pin

Depth

Depth (head)

Operating temperature

Connector base (main connector)

Output frequency

Output frequency

Resolution

Operating principle

Display refresh

Output frequency

Output frequency

Display

Model

Display

Short-circuit-proof

Reverse polarity protected

Height

Depth

Enclosure

Width

Weight

Display color

Output current Master max.

Display range

Armature-circuit time-constant

Armature-circuit time-constant

Analog input

Storage temperature

Analog output

Amplitude resolution

Number of revolutions

Operating temperature

Response time

Sensing method

Sensing method

Sensing method

Dynamic accuracy typ.

Static accuracy typ.

Sensing rate

Sensing method

Temperature coefficient

Temperature coefficient

Temperature coefficient

DC offset

DC offset

Transmission length

Node-ID

PFH<sub>D</sub> (IEC 61508)

Safety Integrity Level (IEC 61508)

Environmental conditions (ISO 16750)

Teach range

Device adress

Overvoltage protection

Error reaction time

Pixel size

Number of jobs (products)

Resolution

Resolution

Duty cycle

Duty cycle

Illumination

Duty cycle

System accuracy

Current each output

Current each output

Image formats, interface frame rate max.

Pixel formats

Current load

Interference immunity

Interference immunity

Emitted interference

Emitted interference

Number of digits

Control inputs

Control functions

Status output

Number of digits

Uout at object out of range

Uout at object too close

Uout at Sde

Output type

Uout at Sdc

Output (Uout)

Sonic frequency

Delay time

Trigger variations

B10 life

Jitter

Response time ton/toff

Recommended mounting screws

Type

Maximum output current

Uout at sensor error

Operating Mechanical Shock

Mating connector receptacles

Mating connector housing

Installation torque

Shielded

Weight [conductor]

Hold time (t hold)

Cable: Temperature range (fixed)

Channels

Cable: Temperature range (mobile)

Smallest object recognizable

Electrical connection

Maximum output slew rate

Driver

Cable diameter tolerance

Galvanic isolation

Power over ethernet (only UL listed)

Bus termination

Operating voltage (only UL listed)

Bus interface

Shielding: Covering

Scanning range far limit Sde

Scanning range close limit Sdc

Head A: Flame resistance

Max. measuring error (BFSL)

Head A: Chemical resistance

Time stamp resolution

Connection

Head A: Oil resistance

Safety operating figures

Signal inputs

Head A: Acid and alkali resistant

Sinewave cycles per revolution

Sinewave cycles per revolution

Scaling factor

Voltage

System nominal voltage

Voltage supply range

Wire cross section (max.)

Head A: Shielded

Connection method

Steps per revolution

Cable diameter (min.)

Transmittance Wavelength Range

Steps per revolution

Cable diameter (max.)

Wire cross section (min.)

Head B: Chemical resistance

Measuring range

Head B: Width across flats

Sensor supply

Head B: Flame restistance

Protocols

Head B: Acid and alkali resistant

Accuracy

Interface

Interface

Shunt resistor

Head B: Oil resistance

Input signal

Input signal

Accuracy

Interface

Head B: LED switching status

Load dump protection

Absolute accuracy

A/D transformer

Conductor cross-section

Sensitivity adjustment

Update time

Temperature changes

Residual ripple

Residual output ripple

Switching output

Switching frequency

Switching frequency

Normal operating voltage

Load resistance +Vs min.

Load resistance min.

Power Pi

Measuring rate

Load resistance (analog I)

Load resistance (analog U)

Load resistance +Vs max.

FS-Range

Initial accuracy

Pressure cell

Temperature stability

Rise time (10 … 90 %)

Process connection

Compliance and approvals

Applications

Flash memory size

Non-linearity

Maximum Media temperature

Ambient extreme temperature

Max. turndown ratio

Switching output

Display

Absoulte pressure measurement

Overload

Breaking load

Nominal sensitivity

Bridge resistance

Protection class EN 60529, ISO20653

Nominal displacement

Weight

Model

Temperature effect zero

Zero point deviation

Repeatability

Head B: Angle cable outlet

Material (sensing device)

Characteristic impedance

Material (screw nut)

Material O-ring

Head B: Degree of protection

Material (beam columnator)

Transmission rate

Switching delay time

Signal delay

Fiber cross section

Switching delay time

Shielding attenuation

Front of sensor durable against pressure

Fiber optic head

Length (fiber optic cable)

Switching hysteresis

Head A: Gender

Switching hysteresis

External sheath: Color

Material (sensing face)

Switching hysteresis

Material (head)

Material (fiber optic cable)

Material cable jacket

Material (gasket)

Switching accuracy

Head B: Gender

Housing material

Housing material

Range of switching speed

Range of switching speed

Weight

Range of switching speed (ns)

Range of switching speed (ns)

Thread

Height / length

Switching accuracy

Height / length (head)

Switching accuracy

Switching deviation

Switching deviation

Reset

Penetration depth

Switching outputs

Switching outputs

Fluid port

Front (optics)

Switching outputs

Fork width Sb

Housing length

Installation aid

Reversal tolerance

Reversal tolerance

Coating active face

Width / diameter

Reference signal

Width / diameter (head)

Reference signal

Operating pressure dynamic

Operating pressure static

Cable jacket diameter

Dimension

Cross-axis-sensitivity typ.

Reference signal

Mechanical mounting

Reference signal

Connection types

Programming interface

Tightening torque max.

Axial misalignment max.

Design

Reverse polarity protection

Programmable parameters

AC voltage max.

Current Ii

Current consumption damped

Profile conformity

Current consumption max. (no load)

Current consumption typ.

Current consumption undamped

Voltage Ui

Voltage drop Vd

Switching frequency range

Output function

Switch. current AC max.

Switch. current DC max.

Interface

Protocol

Properties

Characteristic

Connection variants

Interface

Hardness (typical value)

Load resistance

Output type

Ripple immunity

Compensated for thermal expansion coefficient

Shunt resistance

Switching logic

Degree of protection

TAG No.

Without transmitter

Up/Down scaling limits

Sensor tube material

Suitable for operation with max 60 V (nominal 48 V)

Material

Maximum operating temperature

Minimum operating temperature

Wetted parts material

Suitable for operation with max 60 V (nominal 48 V) (info)

Measuring principle

Overall size

Position resolution

Cut-off frequency (3 db)

Pressure type

Style

Dimensions

SIP/CIP compatibility

Zero adjustment pulse

Zero adjustment inactive

Zero adjustment active

Predefined preference profiles

Harmonics typ.

Harmonics typ.

Phase shift

Surface roughness wetted parts

Phase shift

Pt1000 accuracy class (EN 60751)

Phase shift

Pt100 accuracy class (EN 60751)

Reverse polarity protection

Phase shift

Voltage drop

Object type

Short circuit protection

Cable lengths

Nominal frequency

Compensated temperature range

Nominal voltage

Nominal current

Internal inductance Li

Internal capacitance Ci

Measuring principle

IO-Link

Minimum switching current

Capacitive load

Short circuit protection

Minimum switching current

Load current max. at 24 VDC

Minimum switching current

Load resistance

Output signal

Output current

Performance

Output current (at cleaning temperature)

Performance

Power consumption

Output state

Baud rate

Conductor resistance

Voltage supply range +Vs

Linearity tolerance

Linearity tolerance

DC voltage max.

Measuring range

Measuring range

Signal polarity positive

Electrical connection

Material sensor body

Fatigue strength

Vibration IEC 60068-2-6

Random IEC 60068-2-64

Sensing range

Operating temperature range

Storage temperature range

Measuring range

Supply voltage

Product group

Current consumption

Measuring resolution

Nominal strain

Output signal

Shock IEC 60068-2-27

EMC

UL listed

Type

Material housing

Sensor stiffness

Material sealing

Housing length

Model series

Force direction

Dimension

Mechanical mounting

Housing material

Protection class

Features

Customer defined media

Min. threshold voltage

Impedance

Application area

Max. external capacitance, Co

Contact resistance

Included accessories

Max. wire gauge

Shock (EN 60068-2-27)

Durability

Long-term test (transmitter)

Power bus

Maximum output current, Io

Maximum output power, Po

Power consumption

Vibration (sinusoidal) (EN 60068-2-6)

Maximum output voltage, Uo

Cable speed

Railway applications

category

Max. external inductance, Lo

Please note

EMC Emission

EMC

Explosion protection

EMC Immunity

Moment of inertia

"Absolute accuracy max. (vertical)

Hygiene

product description

Absolute accuracy max. (horizontal)

Pressure directive

Cross-axis-sensitivity max. (+25 °C)

Namur

Absolute accuracy max.

Safety

Cable

Connector

Operating temperature

Weight approx.

Weight approx.

Corrosion protection

Horizontal angle of view

M.O.D.

Storage temperature

Lens resolution

Image formats, aquisition frame rate max. (Burst Mode)

Storage temperature

Vertical angle of view

Hysteresis digital output

Bearing

Aperture

Stroke

Aperture control

Stroke frequency

Focal length

Stroke lever

Focal range

Cable length

Diagonal angle of view

Cable type

Format

Material of housing

Depth

Housing type

Length of tube

Housing colour

At image format

Instruction

Cable length [m]

Explosion protection

Length

Material

Spring disk coupling

Material of cover glass

Flange

Mounting

Use in cable carriers

Cutout dimensions

Filter thread

Baud rate

Weight

Mounting depth

Pull-in force

Thread

IO-Link

Height

Explosion protection

Adjustable parameters

Process data length

IO-Link port type

Construction design

Bending cycles

Width

Speed (n)

Operating temperature

Smallest bending radius moved installation

Operating temperature

Smallest bending radius static

Cycle time

Ø cover glass

Lens mount

Bending radius

Dimensions

Dimensions luminous area

Torque

External diameter

Torque

Process data structure

Max. outer diameter

Max. length (excl. thread)

Additional data

Operating speed

Max. lens length

Interface

Process interface / power supply

Distance

Power supply

Transfer rate

PoE support

Ports

Data interface

Signal area

Output current

Data interface

Ethernet type

Power supply

PoCL support

Electrical connection on sensor side

Electrical connection on control side

Reverse polarity protection

Color models

Color processing

Number of ports

Bus

Bus width

Circumference

Ambient temperature

Ambient temperature

Movement speed

Cable diameter

Motor shaft tolerance

Accuracy of magnetic measure

Over all depth adapter wheel

Shaft diameter tolerance

Rotor moment of inertia

Rotor moment of inertia

Cable acceleration

Protection EN 60529

Relative humidity

Bore runout

Protection class

Vibration load

Surface profile

PTB approval

Radial tolerance

Radial tolerance

Mechanical shock resistance

Transmission frequency

Resistance to oil

Zero setting

Operation temperature (moved installation)

Measuring accuracy

Operation temperature (static)

Measuring speed

Flame resistance

Case temperature

Measuring length

Halogen-free

Mounting type

Conformity

Storage temperature

Mounting type

Humidity

Resolution

Head A: Gasket material

Head A: Knurled nut material

Head A: Pollution degree

Head A: No. of poles

Head A: Tightening torque

Head A: Width across flats

Shaft insulation

Head A: LED switching status

Shaft insulation

Head B: Body color

Head B: Coding

Input frequency

Smallest object recognizable typ.

Mechanical mounting

Cable characteristics

1D codes

Measuring range Mr

Cable fastening

Function

Features

Reading distance (front edge)

2D codes

Decoding rate max.

Image sensor

Field of View max.

Field of View min.

Display

Light source

Focus

Focal length

Process connection

Style

Measuring principle

Indicator ring

Pointer

USB Connection

Cable

Head A

Pulse duration

Features/Surrounding

Head B/OCE

Corrosion protection IEC 60068-2-52 salt spray test

Pulse period

Max. Output range

Conductor: Material

SNR @1.0 mV/V

Insulation resistance

External sheath: Material

Insulation: Material

Cable diameter

Sampling rate output analog

LED

External cable diameter tolerance

Conductor structure

Working range (Sdc ... Sde)

Single wire diameter

Stripping length

Measurement range MR

Operating current per wire

Additional Functions

Paired stranding

Cable: Test voltage

Service life

Auto Functions

Basic Functions

Interface

Linearity

Pull-in force

Nominal voltage

Time synchronization IEEE 1588

Pull-out force

No. of torsion cycles

Process Synchronization

Cable acceleration

Acquisition / Interface

Shielding: Material

Measuring length

No. of bending cycles (C-track)

Image Pre-processing

Protocols

Mono/Color

Wire diameter incl. isolation

Conformity

Torsion stress in °

Resolution Z (@Sdc ... Sde)

Resolution X (@Sdc ... Sde)

Total stranding

Field of view (@Sdc ... Sde)

Sensor data

Wire processing

Wire stripping length

Travel speed (C-track)

Wire cross section

Storage temperature range

Head A: Angle cable outlet

AI data

CPU data

GPU data

Processor configuration

Head A: Body color

Memory Flash

Head A: Coding

Memory RAM

Power wires

Capacitance wire/wire

Signal wires

Test voltage

Shield

Torsional rigidity

Maximum torque

Head A: Connection

Colour

Admissible angular error

Admissible axial movement

Head A: LED

Admissible parallel misalignment

Counting frequency

Input voltage

Distance/revolution

Count mode

Cable diameter

Count mode

Operating voltage

Sealing

Voltage supply range +Vs

Measuring length

Digit height

Sealing

Sensing distance max.

Feature comparison

Font

Voltage

Current

Repeatability typ.

Connectors

Identification

Housing

Factory setting

Part location

Matrix code

Repeatability

Output line sources

Barcode

Flash time

Shaft insulation

Geometry

Wave length

Nominal sensing distance Sn typ.

Standard

Preset

Lines

Sequencer parameter

Synchronization

Trigger delay

Reverse polarity protection

Trigger sources

Reverse polarity protection

Color

Illumination characteristic

Internal image buffer

Sequencer

Tools

Illumination mode

Lens

Sensor

Sensor type

Signal processing

Sensor type

Object distance max.

Object distance min.

Exposure time

Color filter

Defect image memory

Manufacturer

Manufacturer designation

High-resolution mode

High-speed mode (limited resolution)

LED class

Features per job

Illumination connection

Consumption w/o load

Consumption w/o load

Consumption w/o load

Consumption w/o load

Consumption w/o load

Head B: LED

Head B: Knurled nut material

Head B: Gasket material

Consumption

Head B: Connection

Number of wires

Number and diameter of wires

Suitable measuring material surface

Bending radius (fixed)

Location classes DNV

Min. modul size 2D

Min. modul size 1D

Buttons

Mounting kit

Surface hardness, approx.

Output indicator Output 2

Operating torque

Operating torque

Operating torque typ.

Rubber friction wheel

Calibration data

Operating speed

Absolute accuracy typ.

Linearity typ.

Magnet rotor

Outer diameter

Pull-out force

Axial tolerance

Axial tolerance

Size (flange)

Operation / keypad

Starting torque

Connection

Connection

Drive shaft

Fastening torque/pin

Working distance

Standard DIN EN 61010‑1

Outer diameter adapter wheel

Starting acceleration

Size

Visualization

Dimensions W x H x L

Sensor head

Core diameter

Core cross-section

Supported packet size

Core cross-section

Analog controls

Image processing

Supply

Dimensions W x H x L

Ripple

Shielding

Reading accuracy

Protective functions

Voltage at flash mode

Current

Dimensions

Current at flash mode

Dimensions (sensor head)

Power supply

Tolerance

Dimensions mounting plate

Process interface

Process interface

Input

Power consumption

Additional outputs

Power consumption

Max. performance

Maximum flash duration

Output

PoE class

Number of poles

Level of efficiency

Frequency

Initial setup

Additional outputs

Digital outputs

Digital outputs

Digit height

Approval

Digital inputs

Approval

Digital inputs

Approval

Duty cycle

Cable length

Output voltage

Input current

Cable length

Output current max.

Output function

Output current C/Q

Connector

Output current L+/L-

Baud rate

Resolution / SRDO

Transmission rate

Terminating resistor

Inner diameter

Accuracy 3σ

Device type

Diameter Fiber

Adaptable lens

Integrated lens

Fiber optics can be shortened to length

Keyway D1

Electrical insulation

Operating principle

Infrared light compatibility (1450 nm)

Keyway D2

Transmission length

Transmission length

Transmission rate

Head B: Tightening torque

Voltage supply

Cable: Chemical resistance

Cable: Acid and alkali resistant

Voltage supply

Voltage supply

Head B: Pollution degree

Voltage supply

Voltage supply

Voltage supply

Head B: No. of poles

Operating mode

Calculating functions

Cable: Oil resistance

Voltage supply

Voltage supply

Cable: Flame resistance

Dragchain capable

Output stages

Response time / release time

Cable: Silicone-free

Actual range Sb

Labeling sleeve side A

Battery

Bandwidth

Bandwidth

Sensing distance Tw

Output stages

Output stages

Labeling sleeve side B

Output stages

External sheath: Shore hardness

Protocols

Sensing method

LED Indicators

Communication Interfaces

Output current

Output signals

Thermal resistance (Rth)

Output signals

Output signals

Number of connections

Connector

Output signals

Power supply

Software

Output switching capacity

Current supply

Output switching capacity

Power Consumption

Connector

Number of input and outputs

Output switching capacity

Output level

Standards

Protocols

Transmission rate

Cable length

Output frequency

IO-Link port type

Number of connections

Outputs relay

Outputs electronic

Output current L+/L-

Output current C/Q

Reverse polarity protected

Outputs

Protection class (connection)

Output current Master max.

Short-circuit-proof

Thresholds Pin 2

Thresholds Pin 4

Standards

Dual Channel 2

Bore

Diagnostic data (acyclic)

Style

Overview

Measuring range

Media

Style

Touchscreen

Particle impact

Touchscreen

Compliance and approvals

Process connection

Sensor length

Combined environment

Output rate

Salt environment

Chemical resistance

Clock frequency

Flow velocity

Conductivity

Compliance and approvals

Process connection

Measuring principle

Random vibration

Image acquisition

Compliance and approvals

Typical application

Digital communication interface

Visual status indication

Measuring range

Output stages

Angular acceleration

Operating temperature

Product group

Size

Teach-Feedback

Article number

Name

Description

Resolution

Temperature drift

Response delay

Features

Article number

Name

Name

Description

Output signal

Description

Description

Article number

Article number

Name

Process temperature

Power-up time

Power supply

Process pressure

Article number

Article number

Features

Features

Product

Technologie

Housing

Product group

Labeling Sleeve

Features

Product group

Mounting type

Pulses/waves per revolution

Product group

Head C: Connection

Traversing path (horizontal)

Process pressure

Max. measuring error

Length tolerance

Liner

Electrodes material

Head C: Angle cable outlet

Measurment variable

Coercitivity approx.

Additional functions

Parameterizable

Number of poles

Resolution

Nominal voltage power supply (info)

Nominal voltage power supply

Outputs

Nominal voltage power supply (add-on)

Inputs

Sample time

Thermal response time, T90

Step response time, T90

Rise time (10 ... 90 %)

Temperature

Temperature coefficient

Voltage supply range

Axial offset

Damping

Repeatability

Repeatability

Focal distance

Conductivity

Off-Highway Electromagnetic immunity

Conducted inteference

Off-Highway Emission

Process data structure

Process data length

Sweet spot

Cycle time

IO-Link 1.1

Application

Product description

TM (service life, ISO 13849)

PFH<sub>D</sub> (IEC 61508/EN 62061)

Safety Integrity Level (IEC 61508/EN 62061)

MTTF<sub>d</sub> (ISO 13849)

Performance Level (ISO 13849)

Moment of inertia

PFD<sub>avg</sub> (IEC 61508)

Admitted shaft load

Admitted misalignment

DC<sub>avg</sub> (ISO 13849)

Error reaction time

Category (ISO 13849)

Damping

Counting capacity

Admitted cable length

Admitted shaft load

Material

Material

Surface roughness wetted parts

Resistance

Resistance

Surface material

Wheel material

Shaft type

Shaft type

Hygiene

Process connection

BCID instrument connection

BCID process connection

Instrument connection

Material

Max. process pressure

Compliance and Approvals

Shutter type

Band width

Modulation type

Sensing

MTTF

Aperture angle

Transmitting power (EIRP)

Carrier frequency

Measurement technology

Function

Compliance and approvals

Features

Input damping

Compliance and approvals

SIO Input low

SIO Input high

Material potting compound

Profile

Radial spring stiffness

Range resolution

Linearity

Power supply unit

Measuring distance Sd

Class

Sinewave cycles per revolution

Pulses per revolution

Measuring distance Sd

Process connection

Instrument connection

Pixel resolution

Step response time, T90

Shaft diameter D2

Shaft diameter D1

Interface

MTTF<sub>d</sub> (ISO 13849)

Resolution ADC

Head A: Degree of protection

Sampling rate input

Short circuit protection

Temperature range (fixed)

Operating voltage

Resolution DAC

Temperature range (mobile)

Contact resistance

Operating current per contact

Country of origin

Eclass

Cable length

Bending radius (fixed)

Bending radius (mobile)

Acceleration (C-track)

AWG

Cable type

Cable weight

Material tube

Material amplifier enclosure

Material measuring tip

Material support ring

Max. AWG

Min. AWG

Head C: No. of poles

Head C: Knurled nut material

Head C: Width across flats

Head C: Tightening torque

Head C: Pollution degree

Head C: Oil resistance

Head C: Coding

Ethernet link indication

Webserver

Protocol

Head C: Gender

Load current (outputs)

Input current

Response time ton/toff min

Torsion speed

Peak pressure

Response time ton/toff standard

Maximum pulse power

Nominal diameter range

Illumination control

Altitude

Imagem Nome do produto
OM20-P0026.HH.TXN

Artigo nº: 11233538

Contato
OM20-P0026.HH.YIN

Artigo nº: 11231074

Contato
OM20-P0026.HH.YUN

Artigo nº: 11232063

Contato
OM20-P0120.HH.TXN

Artigo nº: 11235101

Contato
OM20-P0120.HH.YIN

Artigo nº: 11231078

Contato
OM20-P0120.HH.YUN

Artigo nº: 11231077

Contato
OM30-L0100.HV.TXN

Artigo nº: 11235103

Contato
OM30-L0100.HV.YIN

Artigo nº: 11232058

Contato
OM30-L0100.HV.YUN

Artigo nº: 11233990

Contato
OM30-L0350.HV.TXN

Artigo nº: 11235105

Contato
OM30-L0350.HV.YIN

Artigo nº: 11231079

Contato
OM30-L0350.HV.YUN

Artigo nº: 11232075

Contato
OM30-L0550.HV.TXN

Artigo nº: 11235107

Contato
OM30-L0550.HV.YIN

Artigo nº: 11231343

Contato
OM30-L0550.HV.YUN

Artigo nº: 11232078

Contato
OM30-P0100.HV.TXN

Artigo nº: 11235102

Contato
OM30-P0100.HV.YIN

Artigo nº: 11233966

Contato
OM30-P0100.HV.YUN

Artigo nº: 11233967

Contato
OM30-P0350.HV.TXN

Artigo nº: 11235104

Contato
OM30-P0350.HV.YIN

Artigo nº: 11232071

Contato
OM30-P0350.HV.YUN

Artigo nº: 11232072

Contato
OM30-P0550.HV.TXN

Artigo nº: 11235106

Contato
OM30-P0550.HV.YIN

Artigo nº: 11231082

Contato
OM30-P0550.HV.YUN

Artigo nº: 11231083

Contato
OM70-L0070.HH0048.EK

Artigo nº: 11216521

Contato
OM70-L0070.HH0048.VI

Artigo nº: 11200058

Contato
OM70-L0070.HH0065.EK

Artigo nº: 11216505

Contato
OM70-L0070.HH0065.VI

Artigo nº: 11112017

Contato
OM70-L0140.HH0070.EK

Artigo nº: 11220165

Contato
OM70-L0140.HH0070.VI

Artigo nº: 11200062

Contato

Não encontrou o que estava procurando?

Para o topo